Schneider-Electric
 
LC2K12004B7 picture- Schneider-electric
LC2K12004B7
TeSys K changeover contactor - 4P - AC-1 <= 440 V 20 A - 24 V AC coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys K
Product or component type Changeover contactor
Device short name LC2K
Device application Control
Contactor application Resistive load
Utilisation category AC-1
Device presentation Preassembled with reversing power busbar
Poles description 4P
Power pole contact composition 4 NO
[Ue] rated operational voltage Power circuit: 690 V AC 50/60 Hz
[Ie] rated operational current 20 A (at <50 °C) at <= 440 V AC AC-1 for power circuit
16 A (at <70 °C) at 690 V AC AC-1 for power circuit
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 24 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
Overvoltage category III
[Ith] conventional free air thermal current 20 A (at 50 °C) for power circuit
Irms rated making capacity 144 A at 690 V AC for power circuit conforming to NF C 63-110
144 A at 690 V AC for power circuit conforming to IEC 60947
Rated breaking capacity 110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
[Icw] rated short-time withstand current 115 A 50 °C - 1 s for power circuit
105 A 50 °C - 5 s for power circuit
100 A 50 °C - 10 s for power circuit
75 A 50 °C - 30 s for power circuit
55 A 50 °C - 1 min for power circuit
50 A 50 °C - 3 min for power circuit
25 A 50 °C - >= 15 min for power circuit
Associated fuse rating 25 A gG at <= 440 V for power circuit
25 A aM for power circuit
Average impedance 3 mOhm - Ith 20 A 50 Hz for power circuit
[Ui] rated insulation voltage Power circuit: 600 V conforming to UL 508
Power circuit: 690 V conforming to IEC 60947-4-1
Power circuit: 600 V conforming to CSA C22.2 No 14
Electrical durability 0.3 Mcycles 20 A AC-1 at Ue <= 440 V
Interlocking type Mechanical
Mounting support Rail
Plate
Standards NF C 63-110
IEC 60947
BS 5424
VDE 0660
Product certifications UL
CSA
Connections - terminals Screw clamp terminals 1 cable(s) 1.5…4 mm²solid
Screw clamp terminals 1 cable(s) 0.75…4 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 0.34…2.5 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 1.5…4 mm²solid
Screw clamp terminals 2 cable(s) 0.75…4 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.34…1.5 mm²flexible with cable end
Tightening torque 1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Operating time 10...20 ms coil energisation and NO closing
10...20 ms coil de-energisation and NO opening
Safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 5 Mcycles
Maximum operating rate 3600 cyc/h
Complementary
Control circuit voltage limits Operational: 0.8...1.15 Uc (at <50 °C)
Drop-out: 0.2...0.75 Uc (at <50 °C)
Inrush power in VA 30 VA (at 20 °C)
Hold-in power consumption in VA 4.5 VA (at 20 °C)
Heat dissipation 1.3 W
Environment
IP degree of protection IP20 conforming to VDE 0106
Protective treatment TC conforming to IEC 60068
TC conforming to DIN 50016
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -50…80 °C
Operating altitude 2000 m without
Flame retardance V1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
Mechanical robustness Shocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
Vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
Height 58 mm
Width 90 mm
Depth 57 mm
Net weight 0.38 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months