Range
|
TeSys
|
Product name
|
TeSys K
|
Product or component type
|
Reversing contactor
|
Device short name
|
LC2K
|
Device application
|
Control
|
Contactor application
|
Motor control
Resistive load
|
Utilisation category
|
AC-1
AC-4
AC-3
|
Device presentation
|
Preassembled with reversing power busbar
|
Poles description
|
3P
|
Power pole contact composition
|
3 NO
|
[Ue] rated operational voltage
|
Power circuit: 690 V AC 50/60 Hz
Signalling circuit: <= 690 V AC 50/60 Hz
|
[Ie] rated operational current
|
16 A (at <50 °C) at <= 440 V AC AC-1 for power circuit
12 A at <= 440 V AC AC-3 for power circuit
|
Motor power kW
|
4 kW at 480 V AC 50/60 Hz
4 kW at 500...600 V AC 50/60 Hz
4 kW at 660...690 V AC 50/60 Hz
3 kW at 220...230 V AC 50/60 Hz
5.5 kW at 380...415 V AC 50/60 Hz
5.5 kW at 440 V AC 50/60 Hz
|
Control circuit type
|
AC at 50/60 Hz
|
[Uc] control circuit voltage
|
24 V AC 50/60 Hz
|
Auxiliary contact composition
|
1 NC
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
Overvoltage category
|
III
|
[Ith] conventional free air thermal current
|
16 A (at 50 °C) for power circuit
10 A (at 50 °C) for signalling circuit
|
Irms rated making capacity
|
144 A at 690 V AC for power circuit conforming to NF C 63-110
144 A at 690 V AC for power circuit conforming to IEC 60947
110 A AC for signalling circuit conforming to IEC 60947
|
Rated breaking capacity
|
110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
|
[Icw] rated short-time withstand current
|
115 A 50 °C - 1 s for power circuit
105 A 50 °C - 5 s for power circuit
100 A 50 °C - 10 s for power circuit
75 A 50 °C - 30 s for power circuit
55 A 50 °C - 1 min for power circuit
50 A 50 °C - 3 min for power circuit
80 A - 1 s for signalling circuit
90 A - 500 ms for signalling circuit
110 A - 100 ms for signalling circuit
25 A 50 °C - >= 15 min for power circuit
|
Associated fuse rating
|
25 A gG at <= 440 V for power circuit
25 A aM for power circuit
10 A gG for signalling circuit conforming to IEC 60947
10 A gG for signalling circuit conforming to VDE 0660
|
Average impedance
|
3 mOhm - Ith 16 A 50 Hz for power circuit
|
[Ui] rated insulation voltage
|
Power circuit: 600 V conforming to UL 508
Power circuit: 690 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-5-1
Signalling circuit: 600 V conforming to UL 508
Power circuit: 600 V conforming to CSA C22.2 No 14
Signalling circuit: 600 V conforming to CSA C22.2 No 14
|
Electrical durability
|
0.3 Mcycles 20 A AC-1 at Ue <= 440 V
1.3 Mcycles 12 A AC-3 at Ue <= 440 V
|
Interlocking type
|
Mechanical
|
Mounting support
|
Rail
Plate
|
Standards
|
EN/IEC 60947-4-1
GB/T 14048.4
UL 60947-4-1
CSA C22.2 No 60947-4-1
JIS C8201-4-1
|
Product certifications
|
CB Scheme
CCC
UL
CSA
EAC
CE
UKCA
|
Connections - terminals
|
Spring terminals 1 cable(s) 0.75…1.5 mm²solid
Spring terminals 1 cable(s) 0.75…1.5 mm²flexible without cable end
|
Operating time
|
10...20 ms coil energisation and NO closing
10...20 ms coil de-energisation and NO opening
|
Safety reliability level
|
B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
|
Mechanical durability
|
5 Mcycles
|
Maximum operating rate
|
3600 cyc/h
|
Control circuit voltage limits
|
Operational: 0.8...1.15 Uc (at <50 °C)
Drop-out: 0.2...0.75 Uc (at <50 °C)
|
Inrush power in VA
|
30 VA (at 20 °C)
|
Hold-in power consumption in VA
|
4.5 VA (at 20 °C)
|
Heat dissipation
|
1.3 W
|
Auxiliary contacts type
|
Type instantaneous 1 NC
|
Signalling circuit frequency
|
<= 400 Hz
|
Minimum switching current
|
5 mA for signalling circuit
|
Minimum switching voltage
|
17 V for signalling circuit
|
Non overlap distance
|
0.5 mm
|
Insulation resistance
|
> 10 MOhm for signalling circuit
|
IP degree of protection
|
IP20 conforming to VDE 0106
|
Protective treatment
|
TC conforming to IEC 60068
TC conforming to DIN 50016
|
Ambient air temperature for operation
|
-25…50 °C
|
Ambient air temperature for storage
|
-50…80 °C
|
Operating altitude
|
2000 m without derating
|
Flame retardance
|
V1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
|
Mechanical robustness
|
Shocks contactor closed, on X axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Y axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor closed, on Z axis: 15 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on X axis: 6 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Y axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks contactor opened, on Z axis: 10 Gn for 11 ms conforming to IEC 60068-2-27
Vibrations contactor closed: 4 Gn, 5...300 Hz conforming to IEC 60068-2-6
Vibrations contactor opened: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
|
Height
|
58 mm
|
Width
|
90 mm
|
Depth
|
57 mm
|
Net weight
|
0.39 kg
|