This Application will be decommissioned as of January 7th 2025

LC3D320AB7 |
Schneider-Electric
 
LC3D320AB7 picture- web-product-data-sheet
LC3D320AB7
TeSys Deca , star delta starter , 3 x 3P (3 NO) , 32 A , 24 V AC coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys D
Product or component type Star delta starter
Device short name LC3D
Contactor application Motor control
Utilisation category AC-3
Device presentation Pre-wired
Poles description 3 x 3P
Power pole contact composition 3 x 3 NO
[Ue] rated operational voltage Power circuit: <= 690 V AC 25...400 Hz
[Ie] rated operational current 32 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
Motor power kW 15 kW at 220/230 V AC 50/60 Hz
25 kW at 380/400 V AC 50/60 Hz
30 kW at 415 V AC 50/60 Hz
30 kW at 440 V AC 50/60 Hz
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 24 V AC 50/60 Hz
Auxiliary contact composition 1 NC for KM1 star contactor
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947
Overvoltage category III
[Ui] rated insulation voltage Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Signalling circuit: 600 V CSA certified
Signalling circuit: 600 V UL certified
Power circuit: 1000 V conforming to IEC 60947-4-1
Signalling circuit: 1000 V conforming to IEC 60947-1
Electrical durability 1.65 Mcycles 32 A AC-3 at Ue <= 440 V
Safety cover Protective cover
Interlocking type Mechanical
Mounting support Rail
Standards CSA C22.2 No 14
EN 60947-4-1
IEC 60947-5-1
EN 60947-5-1
IEC 60947-4-1
UL 508
Product certifications CSA
DNV
LROS (Lloyds register of shipping)
GOST
UL
GL
BV
CCC
RINA
Complementary
Connections - terminals Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
Power circuit: screw clamp terminals 1 2.5…10 mm² - cable stiffness: flexible without cable end
Power circuit: screw clamp terminals 2 2.5…10 mm² - cable stiffness: flexible without cable end
Power circuit: screw clamp terminals 1 1…10 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 2 1.5…6 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 1 1.5…10 mm² - cable stiffness: solid without cable end
Power circuit: screw clamp terminals 2 2.5…10 mm² - cable stiffness: solid without cable end
Tightening torque Power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver Philips No 2
Control circuit: 2.5 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Control circuit: 2.5 N.m - on screw clamp terminals - with screwdriver Philips No 2
Mechanical durability 15 Mcycles
Maximum operating rate 30 cyc/h 60 °C
Starting time 30 s
Coil technology Without built-in suppressor module
Control circuit voltage limits Drop-out: 0.3...0.6 Uc at 50/60 Hz (at <60 °C)
Operational: 0.8...1.1 Uc at 50 Hz (at <60 °C)
Operational: 0.85...1.1 Uc at 60 Hz (at <60 °C)
Inrush power in VA 70 VA 60 Hz cos phi 0.75 (at 20 °C)
70 VA 50 Hz cos phi 0.75 (at 20 °C)
Hold-in power consumption in VA 7.5 VA 60 Hz cos phi 0.3 (at 20 °C)
7 VA 50 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 2…3 W at 50/60 Hz
Auxiliary contacts type Mechanically linked conforming to IEC 60947-5-1 3 x 1 NO + 1 NC
Mirror contact conforming to IEC 60947-4-1 3 x 1 NC
Signalling circuit frequency 25...400 Hz
Minimum switching current 5 mA for signalling circuit
Minimum switching voltage 17 V for signalling circuit
Non-overlap time 1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
Width 166 mm
Height 124 mm
Depth 149 mm
Net weight 2.03 kg
Environment
Insulation resistance > 10 MOhm for signalling circuit
IP degree of protection IP20 front face conforming to IEC 60529
Climatic withstand Conforming to IACS E10
Conforming to IEC 60947-1 Annex Q category D
Protective treatment TH conforming to IEC 60068-2-30
Pollution degree 3
Ambient air temperature for storage -60…80 °C
Ambient air temperature for operation -40…70 °C at Uc
Operating altitude 3000 m without derating
Fire resistance 850 °C conforming to IEC 60695-2-1
Flame retardance V1 conforming to UL 94
Mechanical robustness Vibrations contactor open: 2 Gn, 5...300 Hz
Vibrations contactor closed: 4 Gn, 5...300 Hz
Shocks contactor closed: 15 Gn for 11 ms
Shocks contactor open: 8 Gn for 11 ms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18 cm
Package 1 Width 16 cm
Package 1 Length 23.5 cm
Package 1 Weight 2.03 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes