Range
|
TeSys
|
Product name
|
TeSys D
|
Product or component type
|
Star delta starter
|
Device short name
|
LC3D
|
Contactor application
|
Motor control
|
Utilisation category
|
AC-3
|
Device presentation
|
Pre-wired
|
Poles description
|
3 x 3P
|
Power pole contact composition
|
3 x 3 NO
|
[Ue] rated operational voltage
|
Power circuit: <= 690 V AC 25...400 Hz
|
[Ie] rated operational current
|
32 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
|
Motor power kW
|
15 kW at 220/230 V AC 50/60 Hz
25 kW at 380/400 V AC 50/60 Hz
30 kW at 415 V AC 50/60 Hz
30 kW at 440 V AC 50/60 Hz
|
Control circuit type
|
AC at 50/60 Hz
|
[Uc] control circuit voltage
|
380 V AC 50/60 Hz
|
Auxiliary contact composition
|
1 NC for KM1 star contactor
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947
|
Overvoltage category
|
III
|
[Ui] rated insulation voltage
|
Power circuit: 690 V conforming to IEC 60947-4-1
Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Signalling circuit: 690 V conforming to IEC 60947-1
Signalling circuit: 600 V CSA certified
Signalling circuit: 600 V UL certified
|
Electrical durability
|
1.65 Mcycles 32 A AC-3 at Ue <= 440 V
|
Safety cover
|
Protective cover
|
Interlocking type
|
Mechanical
|
Mounting support
|
Plate
|
Standards
|
UL 508
IEC 60947-4-1
EN 60947-4-1
IEC 60947-5-1
CSA C22.2 No 14
EN 60947-5-1
|
Product certifications
|
UL
LROS (Lloyds register of shipping)
CSA
DNV
GL
BV
GOST
CCC
RINA
|
Connections - terminals
|
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
Power circuit: screw clamp terminals 1 2.5…10 mm² - cable stiffness: flexible without cable end
Power circuit: screw clamp terminals 2 2.5…10 mm² - cable stiffness: flexible without cable end
Power circuit: screw clamp terminals 1 1…10 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 2 1.5…6 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 1 1.5…10 mm² - cable stiffness: solid without cable end
Power circuit: screw clamp terminals 2 2.5…10 mm² - cable stiffness: solid without cable end
|
Tightening torque
|
Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
Power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Power circuit: 2.5 N.m - on screw clamp terminals - with screwdriver Philips No 2
|
Mechanical durability
|
15 Mcycles
|
Maximum operating rate
|
30 cyc/h 60 °C
|
Starting time
|
30 s
|
Coil technology
|
Without built-in suppressor module
|
Control circuit voltage limits
|
Drop-out: 0.3...0.6 Uc at 50/60 Hz (at <60 °C)
Operational: 0.8...1.1 Uc at 50 Hz (at <60 °C)
Operational: 0.85...1.1 Uc at 60 Hz (at <60 °C)
|
Inrush power in VA
|
70 VA 60 Hz cos phi 0.75 (at 20 °C)
70 VA 50 Hz cos phi 0.75 (at 20 °C)
|
Hold-in power consumption in VA
|
7.5 VA 60 Hz cos phi 0.3 (at 20 °C)
7 VA 50 Hz cos phi 0.3 (at 20 °C)
|
Heat dissipation
|
2…3 W at 50/60 Hz
|
Auxiliary contacts type
|
Mechanically linked conforming to IEC 60947-5-1 3 x 1 NO + 1 NC
Mirror contact conforming to IEC 60947-4-1 3 x 1 NC
|
Signalling circuit frequency
|
25...400 Hz
|
Minimum switching current
|
5 mA for signalling circuit
|
Minimum switching voltage
|
17 V for signalling circuit
|
Non-overlap time
|
1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
|
Width
|
166 mm
|
Height
|
124 mm
|
Depth
|
149 mm
|
Net weight
|
2.03 kg
|
Insulation resistance
|
> 10 MOhm for signalling circuit
|
IP degree of protection
|
IP20 front face conforming to IEC 60529
|
Climatic withstand
|
Conforming to IACS E10
Conforming to IEC 60947-1 Annex Q category D
|
Protective treatment
|
TH conforming to IEC 60068-2-30
|
Pollution degree
|
3
|
Ambient air temperature for storage
|
-60…80 °C
|
Ambient air temperature for operation
|
-40…70 °C at Uc
|
Operating altitude
|
3000 m without derating
|
Fire resistance
|
850 °C conforming to IEC 60695-2-1
|
Flame retardance
|
V1 conforming to UL 94
|
Mechanical robustness
|
Vibrations contactor open: 2 Gn, 5...300 Hz
Vibrations contactor closed: 4 Gn, 5...300 Hz
Shocks contactor closed: 15 Gn for 11 ms
Shocks contactor open: 8 Gn for 11 ms
|