Schneider-Electric
 
LC3F115M7 picture- web-product-data-sheet
LC3F115M7
TeSys F - star delta starter - 3 x 3P (3 NO) - 115 A - 220/230 V AC coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys F
Product or component type Star delta starter
Device short name LC3F
Contactor application Motor control
Utilisation category AC-3
Device presentation Pre-wired
Poles description 3 x 3P
Power pole contact composition 3 x 3 NO
[Ue] rated operational voltage Power circuit: <= 1000 V AC 16 Hz 2/3...200 Hz
[Ie] rated operational current 115 A (at <55 °C) at <= 440 V AC AC-3 for power circuit
Motor power kW 52 kW at 220/230 V AC 50/60 Hz
85 kW at 380/400 V AC 50/60 Hz
102 kW at 415 V AC 50/60 Hz
102 kW at 440 V AC 50/60 Hz
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 220/230 V AC 50/60 Hz
[Uimp] rated impulse withstand voltage 8 kV
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Interlocking type Without start delta mechanical interlock
Mounting support Plate
Standards EN 60947-1
IEC 60947-4-1
EN 60947-4-1
IEC 60947-1
JIS C8201-4-1
Product certifications CCC
ABS
RMRoS
CB
CSA
RINA
DNV
LROS (Lloyds register of shipping)
UL
Complementary
[Ith] conventional free air thermal current 200 A 40 °C
Irms rated making capacity 1150 A conforming to IEC 60947-4-1
Rated breaking capacity 920 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 1100 A 40 °C - 10 s
640 A 40 °C - 30 s
520 A 40 °C - 1 min
400 A 40 °C - 3 min
320 A 40 °C - 10 min
Associated fuse rating 200 A gG at <= 440 V
125 A aM at <= 440 V
Connections - terminals Power circuit: bar 2 - busbar cross section: 20 x 3 mm
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
Power circuit: bolted connection
Power circuit: lugs-ring terminals 1 95 mm²
Power circuit: connector 1 95 mm²
Connections bolt diameter M6
Tightening torque Control circuit: 1.2 N.m
Power circuit: 10 N.m
Operating time 23...35 ms closing
5...15 ms opening
Mechanical durability 10 Mcycles
Maximum operating rate 2400 cyc/h 55 °C
Starting time 20 s
Control circuit voltage limits Operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C)
Drop-out: 0.35...0.55 Uc at 50/60 Hz (at <55 °C)
Inrush power in VA 550 VA 50 Hz cos phi 0.3 (at 20 °C)
660 VA 60 Hz cos phi 0.3 (at 20 °C)
Hold-in power consumption in VA 45 VA 50 Hz cos phi 0.3 (at 20 °C)
55 VA 60 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 12…16 W
Environment
IP degree of protection IP20 front face with shrouds conforming to IEC 60529
IP20 front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for storage -60…80 °C
Ambient air temperature for operation -5…55 °C
-40…70 °C at Uc
Operating altitude 3000 m without derating
Mechanical robustness Vibrations contactor open: 2 Gn, 5...300 Hz
Vibrations contactor closed: 6 Gn, 5...300 Hz
Shocks contactor open: 9 Gn for 11 ms
Shocks contactor closed: 15 Gn for 11 ms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 37 cm
Package 1 Width 66 cm
Package 1 Length 76 cm
Package 1 Weight 19.55 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins