Schneider-Electric
 
LC3F185M7 picture- web-product-data-sheet
LC3F185M7
TeSys F - star delta starter - 3 x 3P (3 NO) - 185 A - 220/230 V AC coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys F
Product or component type Star delta starter
Device short name LC3F
Contactor application Motor control
Utilisation category AC-3
Device presentation Pre-wired
Poles description 3 x 3P
Power pole contact composition 3 x 3 NO
[Ue] rated operational voltage Power circuit: <= 1000 V AC 16 Hz 2/3...200 Hz
[Ie] rated operational current 185 A (at <55 °C) at <= 440 V AC AC-3 for power circuit
Motor power kW 160 kW at 380/400 V AC 50/60 Hz
160 kW at 415 V AC 50/60 Hz
185 kW at 440 V AC 50/60 Hz
90 kW at 220/230 V AC 50/60 Hz
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 220/230 V AC 50/60 Hz
Auxiliary contact composition 1 NC for KM1 star contactor
1 NO for KM1 star contactor
2 NC for KM2 line contactor
1 NO for KM2 line contactor
1 NC for KM3 delta contactor
2 NO for KM3 delta contactor
[Uimp] rated impulse withstand voltage 8 kV
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Interlocking type Without start delta mechanical interlock
Mounting support Plate
Standards EN 60947-1
EN 60947-4-1
JIS C8201-4-1
IEC 60947-4-1
IEC 60947-1
Product certifications CB
RMRoS
RINA
DNV
ABS
CSA
CCC
UL
LROS (Lloyds register of shipping)
Complementary
[Ith] conventional free air thermal current 275 A 40 °C
Irms rated making capacity 1850 A conforming to IEC 60947-4-1
Rated breaking capacity 1480 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 1500 A 40 °C - 10 s
920 A 40 °C - 30 s
740 A 40 °C - 1 min
500 A 40 °C - 3 min
400 A 40 °C - 10 min
Associated fuse rating 315 A gG at <= 440 V
200 A aM at <= 440 V
Connections - terminals Power circuit: lugs-ring terminals 1 150 mm²
Power circuit: connector 1 150 mm²
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
Power circuit: bar 2 - busbar cross section: 25 x 3 mm
Power circuit: bolted connection
Connections bolt diameter M8
Tightening torque Control circuit: 1.2 N.m
Power circuit: 18 N.m
Operating time 20...35 ms closing
7...15 ms opening
Mechanical durability 10 Mcycles
Maximum operating rate 2400 cyc/h 55 °C
Starting time 20 s
Control circuit voltage limits Operational: 0.85...1.1 Uc at 50/60 Hz (at <55 °C)
Drop-out: 0.35...0.55 Uc at 50/60 Hz (at <55 °C)
Inrush power in VA 805 VA 50 Hz cos phi 0.3 (at 20 °C)
970 VA 60 Hz cos phi 0.3 (at 20 °C)
Hold-in power consumption in VA 55 VA 50 Hz cos phi 0.3 (at 20 °C)
66 VA 60 Hz cos phi 0.3 (at 20 °C)
Heat dissipation 18…24 W
Width 525 mm
Height 110 mm
Depth 235 mm
Net weight 16.5 kg
Environment
IP degree of protection IP20 front face with shrouds conforming to IEC 60529
IP20 front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for storage -60…80 °C
Ambient air temperature for operation -5…55 °C
-40…70 °C at Uc
Operating altitude 3000 m without derating
Mechanical robustness Vibrations contactor open: 2 Gn, 5...300 Hz
Shocks contactor closed: 15 Gn for 11 ms
Vibrations contactor closed: 5 Gn, 5...300 Hz
Shocks contactor open: 7 Gn for 11 ms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 38.0 cm
Package 1 Width 66.0 cm
Package 1 Length 75.0 cm
Package 1 Weight 24.54 kg
Offer Sustainability
SCIP Number B2d4179a-eb65-40a3-a1ef-d9a33060486f
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Carbon footprint (kg CO2 eq, Total Life cycle) 2319
Contractual warranty
Warranty 18 months