Schneider-Electric
 
LC3F265M7 picture- web-product-data-sheet
LC3F265M7
TeSys F - star delta starter - 3 x 3P (3 NO) - 265 A - 220/230 V AC coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys F
Product or component type Star delta starter
Device short name LC3F
Contactor application Motor control
Utilisation category AC-3
Device presentation Pre-wired
Poles description 3 x 3P
Power pole contact composition 3 x 3 NO
[Ue] rated operational voltage Power circuit: <= 1000 V AC 16 Hz 2/3...200 Hz
[Ie] rated operational current 265 A (at <55 °C) at <= 440 V AC AC-3 for power circuit
Motor power kW 110 kW at 220/230 V AC 50/60 Hz
220 kW at 380/400 V AC 50/60 Hz
220 kW at 415 V AC 50/60 Hz
250 kW at 440 V AC 50/60 Hz
Control circuit type AC at 50/60 Hz
[Uc] control circuit voltage 220/230 V AC 50/60 Hz
Auxiliary contact composition 1 NC for KM1 star contactor
1 NO for KM1 star contactor
2 NC for KM2 line contactor
1 NO for KM2 line contactor
1 NC for KM3 delta contactor
2 NO for KM3 delta contactor
[Uimp] rated impulse withstand voltage 8 kV
[Ui] rated insulation voltage 1000 V conforming to IEC 60947-4-1
1500 V conforming to VDE 0110 group C
Interlocking type Without start delta mechanical interlock
Mounting support Plate
Standards EN 60947-4-1
IEC 60947-4-1
JIS C8201-4-1
IEC 60947-1
EN 60947-1
Product certifications CB
ABS
CSA
UL
RMRoS
DNV
CCC
RINA
LROS (Lloyds register of shipping)
Complementary
[Ith] conventional free air thermal current 350 A 40 °C
Irms rated making capacity 2650 A conforming to IEC 60947-4-1
Rated breaking capacity 2120 A conforming to IEC 60947-4-1
[Icw] rated short-time withstand current 2200 A 40 °C - 10 s
1230 A 40 °C - 30 s
950 A 40 °C - 1 min
620 A 40 °C - 3 min
480 A 40 °C - 10 min
Associated fuse rating 400 A gG at <= 440 V
315 A aM at <= 440 V
Connections - terminals Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid without cable end
Power circuit: bar 2 - busbar cross section: 32 x 4 mm
Power circuit: bolted connection
Power circuit: lugs-ring terminals 1 240 mm²
Power circuit: connector 1 240 mm²
Connections bolt diameter M10
Tightening torque Control circuit: 1.2 N.m
Power circuit: 35 N.m
Operating time 40...65 ms closing
100...170 ms opening
Mechanical durability 10 Mcycles
Maximum operating rate 2400 cyc/h 55 °C
Starting time 20 s
Control circuit voltage limits Operational: 0.85...1.1 Uc at 40...400 Hz (at <55 °C)
Drop-out: 0.35...0.55 Uc at 40...400 Hz (at <55 °C)
Inrush power in VA 650 VA 40...400 Hz cos phi 0.9 (at 20 °C)
Hold-in power consumption in VA 10 VA 40...400 Hz cos phi 0.9 (at 20 °C)
Heat dissipation 8 W
Width 625 mm
Height 110 mm
Depth 266 mm
Net weight 27.3 kg
Environment
IP degree of protection IP20 front face with shrouds conforming to IEC 60529
IP20 front face with shrouds conforming to VDE 0106
Protective treatment TH
Ambient air temperature for storage -60…80 °C
Ambient air temperature for operation -5…55 °C
-40…70 °C at Uc
Operating altitude 3000 m without derating
Mechanical robustness Vibrations contactor open: 2 Gn, 5...300 Hz
Shocks contactor closed: 15 Gn for 11 ms
Vibrations contactor closed: 5 Gn, 5...300 Hz
Shocks contactor open: 6 Gn for 11 ms
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 36 cm
Package 1 Width 76 cm
Package 1 Length 95 cm
Package 1 Weight 36 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months