Range
|
TeSys
|
Product name
|
TeSys K
|
Product or component type
|
Star delta starter
|
Device short name
|
LC3K
|
Contactor application
|
Motor control
|
Utilisation category
|
AC-3
|
Device presentation
|
Pre-wired
|
Poles description
|
3 x 3P
|
Power pole contact composition
|
3 x 3 NO
|
[Ue] rated operational voltage
|
Power circuit: <= 690 V AC 25...400 Hz
|
[Ie] rated operational current
|
6 A (at <50 °C) at <= 440 V AC AC-3 for power circuit
|
Motor power kW
|
3 kW at 220/230 V AC 50/60 Hz
5.5 kW at 380/400 V AC 50/60 Hz
5.5 kW at 415 V AC 50/60 Hz
5.5 kW at 440 V AC 50/60 Hz
|
Control circuit type
|
AC at 50/60 Hz
|
[Uc] control circuit voltage
|
230 V AC 50/60 Hz
|
Auxiliary contact composition
|
1 NC for KM1 star contactor
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
Overvoltage category
|
III
|
[Ui] rated insulation voltage
|
Power circuit: 750 V conforming to VDE 0110 group C
Power circuit: 690 V conforming to IEC 60947
Power circuit: 690 V conforming to BS 5424
Power circuit: 690 V conforming to NF C 20-040
Power circuit: 600 V CSA 22-2 certified
Power circuit: 600 V UL 508 certified
Signalling circuit: 750 V conforming to VDE 0110 group C
Signalling circuit: 690 V conforming to IEC 60947
Signalling circuit: 690 V conforming to BS 5424
Signalling circuit: 690 V conforming to NF C 20-040
Signalling circuit: 600 V CSA 22-2 certified
Signalling circuit: 600 V UL 508 certified
|
Electrical durability
|
1.3 Mcycles 6 A AC-3 at Ue <= 440 V
|
Interlocking type
|
Mechanical
|
Mounting support
|
Rail
|
Standards
|
NF C 63-110
IEC 60947
VDE 0660
|
Connections - terminals
|
Screw clamp terminals 1 1.5…4 mm² - cable stiffness: solid
Screw clamp terminals 1 0.75…4 mm² - cable stiffness: flexible without cable end
Screw clamp terminals 1 0.34…2.5 mm² - cable stiffness: flexible with cable end
Screw clamp terminals 2 1.5…4 mm² - cable stiffness: solid
Screw clamp terminals 2 0.75…4 mm² - cable stiffness: flexible without cable end
Screw clamp terminals 2 0.34…1.5 mm² - cable stiffness: flexible with cable end
|
Tightening torque
|
0.8…1.3 N.m - on screw clamp terminals Philips No 2
0.8…1.3 N.m - on screw clamp terminals flat Ø 6 mm
|
Mechanical durability
|
10 Mcycles
|
Maximum operating rate
|
12 cyc/h 60 °C
|
Starting time
|
30 s
|
Coil technology
|
Without built-in suppressor module
|
Control circuit voltage limits
|
Operational: 0.8...1.15 Uc (at <50 °C)
Drop-out: 0.2...0.75 Uc (at <50 °C)
|
Inrush power in VA
|
30 VA (at 20 °C)
|
Hold-in power consumption in VA
|
4.5 VA (at 20 °C)
|
Heat dissipation
|
1.3 W
|
Auxiliary contacts type
|
Mechanically linked conforming to IEC 60947-5-1 3 x 1 NO + 1 NC
Mirror contact conforming to IEC 60947-4-1 3 x 1 NC
|
Minimum switching current
|
5 mA for signalling circuit
|
Minimum switching voltage
|
17 V for signalling circuit
|
Width
|
150 mm
|
Height
|
110 mm
|
Depth
|
94 mm
|
Net weight
|
0.74 kg
|
Insulation resistance
|
> 10 MOhm for signalling circuit
|
IP degree of protection
|
IP20 conforming to VDE 0106
|
Protective treatment
|
TC conforming to IEC 60068
TC conforming to DIN 50016
|
Ambient air temperature for storage
|
-50…80 °C
|
Operating altitude
|
2000 m without derating
|
Flame retardance
|
V1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
|
Mechanical robustness
|
Vibrations contactor open: 2 Gn, 5...300 Hz
Vibrations contactor closed: 4 Gn, 5...300 Hz
Shocks contactor closed, on X axis: 10 Gn for 11 ms
Shocks contactor opened, on X axis: 6 Gn for 11 ms
Shocks contactor closed, on Y axis: 15 Gn for 11 ms
Shocks contactor opened, on Y axis: 10 Gn for 11 ms
Shocks contactor closed, on Z axis: 15 Gn for 11 ms
Shocks contactor opened, on Z axis: 10 Gn for 11 ms
|