This Application will be decommissioned as of January 7th 2025

LC4D18AP7 |
Schneider-Electric
 
LC4D18AP7 picture- web-product-data-sheet
LC4D18AP7
on mounting plate DOL starter - TeSys LC4-D - 18 A - coil 230 V AC
Schneider Electric
Characteristics
Main
Range of product TeSys
Device short name LC4
Product or component type DOL starter
Motor power kW 10 kW at 500 V AC 50/60 Hz
4 kW at 220...230 V AC 50/60 Hz
9 kW at 415 V AC 50/60 Hz
9 kW at 440 V AC 50/60 Hz
7.5 kW at 380...400 V AC 50/60 Hz
Utilisation category AC-3
[Ue] rated operational voltage 230 V AC 50/60 Hz
[Ie] rated operational current 18 A
Complementary
Device composition Contactor
Fuse disconnector
Mounting support Plate
Width 86 mm
Height 173 mm
Depth 98 mm
Net weight 1.15 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.5 cm
Package 1 Width 10.5 cm
Package 1 Length 11 cm
Package 1 Weight 1.15 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins