This Application will be decommissioned as of January 7th 2025

LC4D25AP7 |
Schneider-Electric
 
LC4D25AP7 picture- web-product-data-sheet
LC4D25AP7
on mounting plate DOL starter - TeSys Deca - 25 A - coil 230 V AC
Schneider Electric
Characteristics
Main
Range of product TeSys
Device short name LC4
Product or component type DOL starter
Motor power kW 11 kW at 380...400 V AC 50/60 Hz
11 kW at 415 V AC 50/60 Hz
11 kW at 440 V AC 50/60 Hz
15 kW at 500 V AC 50/60 Hz
5.5 kW at 220...230 V AC 50/60 Hz
Utilisation category AC-3
[Ue] rated operational voltage 230 V AC 50/60 Hz
[Ie] rated operational current 25 A
Complementary
Device composition Fuse disconnector
Contactor
Mounting support Plate
Width 86 mm
Height 173 mm
Depth 98 mm
Net weight 1.58 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.5 cm
Package 1 Width 10.6 cm
Package 1 Length 19.2 cm
Package 1 Weight 909.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.167 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months