This Application will be decommissioned as of January 7th 2025

LC4D32AM7 |
Schneider-Electric
 
LC4D32AM7 picture- web-product-data-sheet
LC4D32AM7
on mounting plate DOL starter - TeSys LC4-D - 32 A - coil 220 V AC
Schneider Electric
Characteristics
Main
Range of product TeSys
Device short name LC4
Product or component type DOL starter
Motor power kW 15 kW at 380...400 V AC 50/60 Hz
15 kW at 415 V AC 50/60 Hz
15 kW at 440 V AC 50/60 Hz
7.5 kW at 220...230 V AC 50/60 Hz
18.5 kW at 500 V AC 50/60 Hz
18.5 kW at 660...690 V AC 50/60 Hz
Utilisation category AC-3
[Ue] rated operational voltage 220 V AC 50/60 Hz
[Ie] rated operational current 32 A
Complementary
Device composition Contactor
Fuse disconnector
Mounting support Plate
Width 164 mm
Height 124 mm
Depth 98 mm
Net weight 2.63 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.5 cm
Package 1 Width 15.5 cm
Package 1 Length 17 cm
Package 1 Weight 2.63 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins