Control circuit type
|
AC at 50/60 Hz silent
|
[Uc] control circuit voltage
|
220...230 V AC 50/60 Hz
|
Control circuit voltage limits
|
Operational: 0.85...1.1 Uc (at <50 °C)
Drop-out: 0.1...0.75 Uc (at <50 °C)
|
[Ui] rated insulation voltage
|
Power circuit: 600 V conforming to UL 508
Power circuit: 690 V conforming to IEC 60947-4-1
Power circuit: 600 V conforming to CSA C22.2 No 14
|
[Uimp] rated impulse withstand voltage
|
8 kV
|
Overvoltage category
|
III
|
Mounting support
|
Plate
Rail
|
Standards
|
EN/IEC 60947-4-1
GB/T 14048.4
UL 60947-4-1
CSA C22.2 No 60947-4-1
JIS C8201-4-1
|
IP degree of protection
|
IP2X conforming to VDE 0106
|
Protective treatment
|
TC conforming to IEC 60068
TC conforming to DIN 50016
|
Flame retardance
|
V1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
|
Connections - terminals
|
Screw clamp terminals 1 cable(s) 1.5…4 mm²solid
Screw clamp terminals 1 cable(s) 0.75…4 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 0.34…2.5 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 1.5…4 mm²solid
Screw clamp terminals 2 cable(s) 0.75…4 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.34…1.5 mm²flexible with cable end
|
Tightening torque
|
0.8…1.3 N.m - on screw clamp terminals Philips No 2
0.8…1.3 N.m - on screw clamp terminals flat Ø 6 mm
|
[Ue] rated operational voltage
|
Power circuit: 690 V AC 50/60 Hz
|
[Ith] conventional free air thermal current
|
20 A (at 50 °C) for power circuit
|
Irms rated making capacity
|
110 A AC for power circuit conforming to NF C 63-110
110 A AC for power circuit conforming to IEC 60947
|
Rated breaking capacity
|
110 A at 415 V conforming to IEC 60947
110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
110 A at 220...230 V conforming to IEC 60947
110 A at 380...400 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
|
Associated fuse rating
|
25 A gG at <= 440 V for power circuit
25 A aM for power circuit
|
Average impedance
|
3 mOhm - Ith 20 A 50 Hz for power circuit
|
Inrush power in VA
|
3 VA (at 20 °C)
|
Hold-in power consumption in VA
|
3 VA (at 20 °C)
|
Heat dissipation
|
1.3 W
|
Operating time
|
30...40 ms coil energisation and NO closing
25...35 ms coil energisation and NC opening
30 ms coil de-energisation and NO opening
40 ms coil de-energisation and NC closing
|
Safety reliability level
|
B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
|
Mechanical durability
|
10 Mcycles
|
Maximum operating rate
|
3600 cyc/h
|
Height
|
58 mm
|
Width
|
45 mm
|
Depth
|
57 mm
|
Net weight
|
0.225 kg
|