Schneider-Electric
LD1LD030E picture- web-product-data-sheet
LD1LD030E
Contactor breaker, TeSys Integral 63, 3P, 63A, 690VAC 50/60Hz, AC-43, 48VAC coil
Schneider Electric
TODAY
NOV 28, 2024
End of Commercialization
SEP 22, 2023
Main
Range TeSys
Product name TeSys Integral 63
Product or component type Contactor breaker
Device short name LD1LD
Complementary
Utilisation category AC-43
Poles description 3P
[Ue] rated operational voltage 690 V AC 50/60 Hz
[Ie] rated operational current 63 A AC AC-43
[Ith] conventional free air thermal current 63 A (at 40 °C)
Motor power kW 15 kW at 220...240 V AC 50/60 Hz
30 kW at 400 V AC 50/60 Hz
33 kW at 415 V AC 50/60 Hz
37 kW at 500 V AC 50/60 Hz
55 kW at 660 V AC 50/60 Hz
33 kW at 440 V AC 50/60 Hz
[Uc] control circuit voltage 48 V AC 50 Hz
Control type Knob black front
Irms rated making capacity 756 A conforming to IEC 60947-4
946 A conforming to IEC 60947-4
[Ipk] rated peak withstand current 105 kA conforming to IEC 60947-2
Breaking capacity Icu 10 kA at 600...690 V (cos φ 0.5) conforming to IEC 60947-2
Icu 30 kA at 480...525 V (cos φ 0.25) conforming to IEC 60947-6-2
Icu 50 kA at <= 440 V (cos φ 0.25) conforming to IEC 60947-2
[Ics] rated service breaking capacity 10 kA at 600...690 V conforming to IEC 60947-2
35 kA at 480...525 V conforming to IEC 60947-2
50 kA at <= 440 V conforming to IEC 60947-2
Maximum breaking time 4 ms
Thermal stress limit 300000 A².s
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-4
Control circuit voltage limits 0.25...0.7 Uc drop-out 55 °C
0.85...1.1 Uc operation 55 °C
[Ui] rated insulation voltage 690 V conforming to IEC 60947-1
Inrush power in VA 375 VA 50 Hz (at 20 °C)
Hold-in power consumption in VA 25 VA (at 20 °C)
Heat dissipation 5 W at 32 A per pole, hot state for power circuit
7 W at 50 A per pole, hot state for power circuit
9 W at 63 A per pole, hot state for power circuit
4.4 W at 25 A per pole, hot state for power circuit
5.8 W at 40 A per pole, hot state for power circuit
8 W at 50 Hz for control circuit
Operating time 12...35 ms AC network closing at 20 °C for control circuit
7...20 ms AC network opening at 20 °C for control circuit
Electrical durability 1 Mcycles on AC-3 3 kA at 415 V - after 1 cycle O-CO-r-CO at Isc
0.9 Mcycles on AC-3 10 kA at 415 V - after 1 cycle O-CO-r-CO at Isc
0.6 Mcycles on AC-3 25 kA at 415 V - after 1 cycle O-CO-r-CO at Isc
0.5 Mcycles on AC-3 35 kA at 415 V - after 1 cycle O-CO-r-CO at Isc
0.2 Mcycles on AC-3 50 kA at 415 V - after 1 cycle O-CO-r-CO at Isc
Mechanical durability 1.2 Mcycles
Connections - terminals Power circuit: screw clamp terminals 1 cable(s) 6…50 mm² - flexible - without cable end
Power circuit: screw clamp terminals 2 cable(s) 6…25 mm² - flexible - without cable end
Power circuit: screw clamp terminals 1 cable(s) 6…25 mm² - flexible - with cable end
Power circuit: screw clamp terminals 2 cable(s) 6…25 mm² - flexible - with cable end
Power circuit: screw clamp terminals 1 cable(s) 6…50 mm² - solid
Tightening torque Power circuit: 6 N.m - on screw clamp terminals
Width 90 mm
Height 243 mm
Depth 192 mm
Net weight 3.7 kg
Environment
Standards IEC 60364
NF C 63-110
IEC 60947-4
IEC 60947-1
BS 4941
VDE 0110
VDE 0660
NF C 63-650
NF C 20-040
VDE 0100
VDE 0113
BS 5424
VDE 0170
BS 4752
VDE 0171
VDE 471
NF C 63-130
IEC 60158-1
NEN
NF C 79-100
IEC 60204-1
NBN
IEC 60204-2
IEC 60947-2
NF C 63-120
Product certifications GL
DEMKO
CSA
NEMKO
ASTA
ASEFA
USSR
BV
UL
OVE
NKK
LROS (Lloyds register of shipping)
DNV
SETI
SCC
RINA
ASE
Protective treatment TH
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…80 °C
Mechanical robustness Vibrations de-energised: 3 Gn, 1...300 Hz
Vibrations energised: 3 Gn, 1...300 Hz
Shocks de-energised: 8 Gn for 11 ms
Shocks energised: 8 Gn for 11 ms
IP degree of protection IP20 B conforming to IEC 60144
IP20 B conforming to IEC 60529
Operating altitude 3000 m without derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 23.5 cm
Package 1 Width 14.5 cm
Package 1 Length 31 cm
Package 1 Weight 4.064 kg
Unit Type of Package 2 S03
Number of Units in Package 2 2
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 8.841 kg
Unit Type of Package 3 S06
Number of Units in Package 3 16
Package 3 Height 73.5 cm
Package 3 Width 60 cm
Package 3 Length 80 cm
Package 3 Weight 79.208 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months