|
|
|
LE1D18V7A04
TeSys LE - enclosed DOL starter - 18 A - 400 V AC coil - no pushbuttons
|
|
|
|
|
End of Commercialization DEC 15, 2021
|
|
|
|
|
Main
Range
|
TeSys
|
Product name
|
TeSys LE
|
Device short name
|
LE1D
|
Product or component type
|
Enclosed DOL starter
|
Device application
|
Standard
|
Utilisation category
|
AC-3
|
Device composition
|
Thermal overload relay ordered separately
Contactor
|
Control type
|
Without
|
Complementary
Motor power kW
|
10 kW at 500 V AC 50/60 Hz
10 kW at 660/690 V AC 50/60 Hz
4 kW at 220/230 V AC 50/60 Hz
9 kW at 415 V AC 50/60 Hz
9 kW at 440 V AC 50/60 Hz
7.5 kW at 380/400 V AC 50/60 Hz
|
[Ith] Conventional free air thermal current
|
17 A
|
[Uc] control circuit voltage
|
400 V AC 50/60 Hz
|
Cable entry number
|
2 ISO20 top
2 ISO25 top
2 ISO20 bottom
2 ISO25 bottom
2 Pg 16 bottom
2 Pg 21 bottom
|
Width
|
101 mm
|
Height
|
201 mm
|
Depth
|
145 mm
|
Net weight
|
1.015 kg
|
Environment
Material
|
Polycarbonate
|
IP degree of protection
|
IP65 conforming to IEC 60529
|
IK degree of protection
|
IK07 conforming to IEC 60529
|
Standards
|
IEC 60947-4-1
|
Ambient air temperature for operation
|
-5…40 °C
|
Environmental characteristic
|
Standard environment
|
Product certifications
|
UKCA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Offer Sustainability
Contractual warranty
|
|