Schneider-Electric
 
LE1D65AP7 picture- web-product-data-sheet
LE1D65AP7
Enclosed DOL starter,TeSys LE,65A,230V AC coil,including 1 LC1D,2 pushbuttons
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LE
Device short name LE1D
Product or component type Enclosed DOL starter
Device application Standard
Utilisation category AC-3
Device composition Thermal overload relay ordered separately
Contactor
Control type Push-button start green I
Push-button stop/reset red O
Complementary
Motor power kW 30 kW at 380/400 V AC 50/60 Hz
37 kW at 415 V AC 50/60 Hz
37 kW at 440 V AC 50/60 Hz
37 kW at 500 V AC 50/60 Hz
37 kW at 660/690 V AC 50/60 Hz
18.5 kW at 220/230 V AC 50/60 Hz
[Ith] Conventional free air thermal current 65 A
[Uc] control circuit voltage 230 V AC 50/60 Hz
Cable entry number 1 ISO32 top
3 1 ISO20 + 2 ISO32 bottom
Width 200 mm
Height 300 mm
Depth 158.4 mm
Net weight 4.85 kg
Environment
Material Sheet steel
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK09 conforming to IEC 60529
Standards IEC 60947-4-1
Ambient air temperature for operation -5…40 °C
Product certifications UKCA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 30.0 cm
Package 1 Width 32.0 cm
Package 1 Length 41.0 cm
Package 1 Weight 6.0 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 107