Schneider-Electric
 
LE1M35B710 picture- web-product-data-sheet
LE1M35B710
TeSys LE - enclosed DOL starter - 2.6...3.7 A - 24 V AC coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LE
Device short name LE1M
Product or component type Enclosed DOL starter
Device application Standard
Utilisation category AC-3
Device composition Contactor
Earth terminal
Neutral terminal
Thermal overload relay
Thermal protection adjustment range 2.6…3.7 A
Motor power kW 0.55 kW at 240 V AC 50/60 Hz
1.5 kW at 415 V AC 50/60 Hz
0.55 kW at 220/230 V AC 50/60 Hz
1.5 kW at 380/400 V AC 50/60 Hz
[Uc] control circuit voltage 24 V AC 50/60 Hz
Control type Push-button start green I
Push-button stop/reset red O
Complementary
Local signalling Operating: LED (yellow)
Cable entry number 2 ISO20 top
2 ISO25 top
2 Pg 13 top
2 Pg 21 top
2 ISO20 bottom
2 ISO25 bottom
2 Pg 13 bottom
2 Pg 21 bottom
2 Pg 16 top
2 Pg 16 bottom
Width 78 mm
Height 160 mm
Depth 108 mm
Net weight 0.6 kg
Environment
Material ABS (acrylonitrile butadiene-styrene)
IP degree of protection IP65 conforming to IEC 60529
Standards IEC 60947-4-1
Ambient air temperature for operation -5…40 °C
Environmental characteristic Standard environment
Product certifications UKCA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.5 cm
Package 1 Width 16.8 cm
Package 1 Length 8.0 cm
Package 1 Weight 565.0 g
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 44bd70c6-7317-48b4-b017-2aa21cef8f03
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 107
Contractual warranty
Warranty 18 months