Schneider-Electric
 
LE2D18P7 picture- web-product-data-sheet
LE2D18P7
TeSys LE - enclosed DOL reversing starter - 18 A - 230 V AC coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LE
Device short name LE2D
Product or component type Enclosed DOL reversing starter
Device application Standard
Utilisation category AC-3
Device composition Thermal overload relay ordered separately
Reversing contactor
Motor power kW 10 kW at 500 V AC 50/60 Hz
10 kW at 660/690 V AC 50/60 Hz
4 kW at 220/230 V AC 50/60 Hz
9 kW at 415 V AC 50/60 Hz
9 kW at 440 V AC 50/60 Hz
7.5 kW at 380/400 V AC 50/60 Hz
[Ith] Conventional free air thermal current 17 A
[Uc] control circuit voltage 230 V AC 50/60 Hz
Control type Push-button stop/reset red O
Selector switch 2 positions start I-II
Complementary
Cable entry number 2 ISO20 top
2 ISO25 top
2 Pg 16 bottom
2 Pg 21 bottom
2 ISO20 bottom
2 ISO25 bottom
Width 101 mm
Height 201 mm
Depth 160 mm
Net weight 2.41 kg
Environment
Material Polycarbonate
IP degree of protection IP65 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 60529
Standards IEC 60947-4-1
Ambient air temperature for operation -5…40 °C
Environmental characteristic Standard environment
Product certifications UKCA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 26.0 cm
Package 1 Width 29.0 cm
Package 1 Length 40.0 cm
Package 1 Weight 2.41 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months