This Application will be decommissioned as of January 7th 2025

LG1K065M7 |
Schneider-Electric
 
LG1K065M7 picture- web-product-data-sheet
LG1K065M7
TeSys LG - enclosed DOL starter - 6 A - 220/230 V AC coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LG
Device short name LG1K
Product or component type Enclosed DOL starter
Device application Safety
Utilisation category AC-3
Device composition Circuit-breaker ordered separately
Contactor
Switch disconnector
[Ie] rated operational current 6 A AC-3
[Uc] control circuit voltage 220/230 V AC 50/60 Hz
Control type Push-button start white I
Push-button stop black O
Rotary handle emergency stop red
Complementary
Cable entry number 4 2 Pg 13 + 2 Pg 16 top
4 2 Pg 13 + 2 Pg 16 bottom
Width 175 mm
Height 165 mm
Depth 165 mm
Environment
Standards IEC 60204-1
IEC 60947-4-1
Material Polycarbonate
IK degree of protection IK07 conforming to IEC 60529
IP degree of protection IP55 conforming to IEC 60529
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18 cm
Package 1 Width 22.5 cm
Package 1 Length 25.5 cm
Package 1 Weight 1.476 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months