Schneider-Electric
 
LG1K065Q710S39 picture- web-product-data-sheet
LG1K065Q710S39
PLASTIC ENCLOSED DOL STARTER
Schneider Electric
Characteristics
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 29.700 cm
Package 1 Width 29.700 cm
Package 1 Length 39.700 cm
Package 1 Weight 1.658 kg
Unit Type of Package 2 P12
Number of Units in Package 2 16
Package 2 Height 90.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 45.248 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins