Schneider-Electric
 
LG7K06M705 picture- web-product-data-sheet
LG7K06M705
TeSys LG - enclosed DOL starter - 0.63...1 A - 220/230 V AC coil
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LG
Device short name LG7K
Product or component type Enclosed DOL starter
Device application Safety
Utilisation category AC-3
Device composition Contactor
Circuit-breaker
Motor power kW 0.12 kW at 220/230 V AC 50/60 Hz
0.25 kW at 400/415 V AC 50/60 Hz
0.37 kW at 440 V AC 50/60 Hz
Thermal protection adjustment range 0.63…1 A
[Uc] control circuit voltage 220/230 V AC 50/60 Hz
Control type Push-button start white I
Push-button stop black O
Mushroom head push-button emergency stop red
Complementary
Standards IEC 60947-4-1
IEC 60204-1
Product certifications CE
UKCA
Cable entry number 4 2 Pg 13 + 2 Pg 16 top
4 2 Pg 13 + 2 Pg 16 bottom
Height 165 mm
Depth 177 mm
Net weight 1.3 kg
Width 175 mm
Environment
Material Polycarbonate
IK degree of protection IK07 conforming to IEC 60529
IP degree of protection IP55 conforming to IEC 60529
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 18.0 cm
Package 1 Width 22.5 cm
Package 1 Length 25.5 cm
Package 1 Weight 1.571 kg
Unit Type of Package 2 P06
Number of Units in Package 2 12
Package 2 Height 77.0 cm
Package 2 Width 80.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 27.352 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months