This Application will be decommissioned as of January 7th 2025

LGY116013 |
Schneider-Electric
 
LGY116013 picture- web-product-data-sheet
LGY116013
Linergy DS - screw distribution block 1P - 160A - 13 holes
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy DS
Product or component type Distribution block
Complementary
Mounting support DIN rail
Range compatibility Prisma G
Prisma P
Prisma PH
Prisma Pack
Spacial
Kaedra
Pragma
TeSys
Product compatibility Spacial enclosures
Poles description 1P
Distribution block outgoers 13 holes
[Ue] rated operational voltage 230 V AC Ph/N
440 V AC Ph/Ph
[Ui] rated insulation voltage 500 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current 160 A at 40 °C
[Icw] rated short-time withstand current 8.4 kA for 1 s
[Ipk] rated peak withstand current 36 kA
Connections - terminals Supply: screw terminal 2 cable(s) 25…70 mm² rigid
Supply: screw terminal 2 cable(s) 16…50 mm² flexible with cable end
Distribution: screw terminal 3 cable(s) 2.5…25 mm² rigid
Distribution: screw terminal 3 cable(s) 1.5…16 mm² flexible with cable end
Distribution: screw terminal 8 cable(s) 1.5…16 mm² rigid
Distribution: screw terminal 8 cable(s) 1.5…10 mm² flexible with cable end
Tightening torque Distribution: 2 N.m flat screwdriver 7.5 mm
Distribution: 2 N.m PZ2 screwdriver 7.5 mm
Distribution: 2 N.m flat screwdriver 5.8 mm
Distribution: 2 N.m PZ2 screwdriver 5.8 mm
Supply: 9 N.m flat screwdriver 12 mm
Supply: 9 N.m PZ2 screwdriver 12 mm
9 mm pitches 4
Height 85 mm
Width 36 mm
Depth 50.5 mm
Net weight 0.168 kg
Colour White (RAL 9003)
Environment
Pollution degree 3
Overvoltage category III
Dielectric strength 2500 V
Standards EN/IEC 60947-7-1
EN/IEC 61439-1
Ambient air temperature for operation -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.200 cm
Package 1 Width 5.000 cm
Package 1 Length 9.000 cm
Package 1 Weight 178.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 60
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 11.462 kg
Unit Type of Package 3 P12
Number of Units in Package 3 480
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 104.000 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number B7c6f1d6-d622-4f6c-907b-f4c3173076cb
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months