This Application will be decommissioned as of January 7th 2025

LGY412560 |
Schneider-Electric
 
LGY412560 picture- web-product-data-sheet
LGY412560
Linergy DS - screw distribution block 4P - 125A - 60 holes
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy DS
Product or component type Distribution block
Complementary
Mounting support DIN rail
Range compatibility Prisma G
Prisma P
Prisma PH
Prisma Pack
Spacial
Kaedra
Pragma
TeSys
ComPact
Product compatibility Spacial enclosures
Poles description 4P
Distribution block outgoers 4 x 15 holes
[Ue] rated operational voltage 230 V AC Ph/N
440 V AC Ph/Ph
[Ui] rated insulation voltage 500 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current 125 A at 40 °C
[Icw] rated short-time withstand current 4.2 kA for 1 s
[Ipk] rated peak withstand current 28 kA
Connections - terminals Supply: screw terminal 1 cable(s) 10…35 mm² rigid
Supply: screw terminal 1 cable(s) 6…35 mm² flexible with cable end
Distribution: screw terminal 3 cable(s) 6…35 mm² rigid
Distribution: screw terminal 3 cable(s) 4…25 mm² flexible with cable end
Distribution: screw terminal 11 cable(s) 1.5…16 mm² rigid
Distribution: screw terminal 11 cable(s) 1.5…10 mm² flexible with cable end
Tightening torque Distribution: 2 N.m flat screwdriver 6.5 mm
Distribution: 2 N.m PZ2 screwdriver 6.5 mm
Supply: 2.5 N.m flat screwdriver 9.5 mm
Supply: 2.5 N.m PZ2 screwdriver 9.5 mm
Distribution: 2 N.m flat screwdriver 8.5 mm
Distribution: 2 N.m PZ2 screwdriver 8.5 mm
9 mm pitches 20
Height 100 mm
Width 174 mm
Depth 50.5 mm
Net weight 0.562 kg
Colour White (RAL 9003)
Environment
Pollution degree 3
Overvoltage category III
Dielectric strength 2500 V
Standards EN/IEC 60947-7-1
EN/IEC 61439-1
Ambient air temperature for operation -25…55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.500 cm
Package 1 Width 10.500 cm
Package 1 Length 18.000 cm
Package 1 Weight 603.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 15
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 9.502 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 45.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 90.000 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number B7c6f1d6-d622-4f6c-907b-f4c3173076cb
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months