This Application will be decommissioned as of January 7th 2025

LGY4230 |
Schneider-Electric
 
LGY4230 picture- web-product-data-sheet
LGY4230
Connector, Linergy TR, plate with RJ45 5e female connector, F/UTP, for RJ45 outlet
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Connector
Product name Linergy TA
Accessory / separate part category Connection accessory
Range compatibility Linergy Linergy TA
Product compatibility RJ45 outlet
Complementary
Enclosure/cubicle description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Connections - terminals Input: RJ45 connector
Output: RJ45 connector
Communication network category 5e
Cable shielding type F/UTP
Communication network type Ethernet
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 10.600 cm
Package 1 Length 15.000 cm
Package 1 Weight 172.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 50
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 21.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product
Take-back No