This Application will be decommissioned as of January 7th 2025

LGY4231 |
Schneider-Electric
 
LGY4231 picture- web-product-data-sheet
LGY4231
Terminal block, Linergy TR, 8P, Copper, Green, for auxiliary connectors
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Terminal block
Product name Linergy TA
Accessory / separate part category Connection accessory
Range compatibility Linergy Linergy TA
Product compatibility Auxiliary connection
Poles description 8P
Complementary
Enclosure/cubicle description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Connections - terminals Input: spring terminal 8 pin(s) 0.2…1.5 mm² rigid without cable end
Output: spring terminal 8 pin(s) 0.2…1.5 mm² flexible with cable end
Conductor material Copper
Quantity per set 1 piece
Colour Green
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.700 cm
Package 1 Width 10.600 cm
Package 1 Length 15.000 cm
Package 1 Weight 121.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 50
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.340 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Halogen content performance Halogen free plastic parts product