This Application will be decommissioned as of January 7th 2025

LGYN1007 |
Schneider-Electric
 
LGYN1007 picture- web-product-data-sheet
LGYN1007
Linergy - additional Neutral bar for screw distrib block - 100 A - 7 connections
Schneider Electric
Characteristics
Main
Range Linergy
Product name Linergy DS
Product or component type Extension module
Comb busbar, distribution terminal block accessory type Neutral bar
Poles description 1N
Accessory / separate part category Connection accessories
Complementary
Distribution block outgoers 7 holes
Mounting support Direct mounting on rear
Mounting mode By screws
[Ue] rated operational voltage 230 V AC Ph/N
[Ie] rated operational current 100 A at 40 °C
[Ui] rated insulation voltage 500 V AC
[Uimp] rated impulse withstand voltage 8 kV conforming to EN/IEC 61439-1
[Icw] rated short-time withstand current 3.5 kA for 1 s
[Ipk] rated peak withstand current 20 kA
Busbar length 70 mm
9 mm pitches 7
18 mm pitches 3.5
Height 20 mm
Width 70 mm
Depth 35 mm
Net weight 63 g
Connections - terminals Supply: screw terminal 2 cable(s) 2.5…25 mm² rigid
Supply: screw terminal 2 cable(s) 1.5…16 mm² flexible with cable end
Distribution: screw terminal 5 cable(s) 1.5…16 mm² rigid
Distribution: screw terminal 5 cable(s) 1.5…10 mm² flexible with cable end
Tightening torque Supply: 2 N.m PZ2 screwdriver 7.5 mm
Supply: 2 N.m flat screwdriver 7.5 mm
Distribution: 2 N.m PZ2 screwdriver 5.5 mm
Distribution: 2 N.m flat screwdriver 5.5 mm
Range compatibility ComPact
Environment
Standards EN/IEC 61439-1
IEC 61439-2
IEC 60947-7-1
Pollution degree 3
Overvoltage category III
Dielectric strength 2500 V
Ambient air temperature for operation -25…55 °C
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 8 cm
Package 1 Length 11 cm
Package 1 Weight 69 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 7.48 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B7c6f1d6-d622-4f6c-907b-f4c3173076cb
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months