Schneider-Electric
 
LGYT1E14 picture- web-product-data-sheet
LGYT1E14
Earth terminal block, Linergy, screw and screwless terminals, 14 holes, 3x25 mm² + 11x4 mm², with jumper
Schneider Electric
Characteristics
Main
Range Linergy
Product or component type Terminal block
Accessory / separate part category Connection accessory
Range compatibility Resi9 enclosure
Pragma enclosure
Kaedra enclosure
Enclosure
Colour Green
Complementary
Provided equipment 1.0 x jumper
Enclosure mounting Flush
Surface
[In] rated current 63 A
[Ue] rated operational voltage 440 V AC
Number of terminal blocks 1 earth (screw and screwless terminals) with 14 outgoers
Distribution block outgoers 3 x 25 mm² for earth
11 x 4 mm² for earth
Connections - terminals Screwless terminals (earth) , 11.0 x 4 mm² (flexible with ferrule)
Screw terminals (earth) , 3.0 x 25 mm² (flexible)
Screwless terminals (earth) , 11.0 x 4 mm² (flexible)
Screwless terminals (earth) , 11.0 x 6 mm² (semi-rigid)
Screwless terminals (earth) , 11.0 x 6 mm² (rigid)
Screw terminals (earth) , 3.0 x 16 mm² (rigid)
Screw terminals (earth) , 3.0 x 25 mm² (semi-rigid)
Free slots 2 for jumper to connect an other terminal block
Width 67.2 mm
Height 45.5 mm
Depth 40.5 mm
Market segment Small commercial
Residential
Environment
Ambient air temperature for storage -25…60 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 13 cm
Package 1 Length 20 cm
Package 1 Weight 104 g
Unit Type of Package 2 S03
Number of Units in Package 2 40
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.45 kg
Unit Type of Package 3 P12
Number of Units in Package 3 320
Package 3 Height 45 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 52.6 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Halogen content performance Halogen free product