Schneider-Electric
 
LJ7K06Q7 picture- web-product-data-sheet
LJ7K06Q7
Enclosed DOL starter,TeSys LJ,6A,24V AC coil,including 1 LC1K,GV2ME,with integral transformer,2 pushbuttons
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LJ
Device short name LJ7K
Product or component type Enclosed DOL starter
Device application Safety
Utilisation category AC-3
Device composition Circuit-breaker ordered separately
Contactor
Control transformer
[Ie] rated operational current 6 A AC-3
[Uc] control circuit voltage 24 V AC 50/60 Hz
Control type Push-button start white I
Push-button stop black O
Mushroom head push-button emergency stop red
Complementary
Cable entry number 4 2 Pg 13 + 2 Pg 16 top
4 2 Pg 13 + 2 Pg 16 bottom
Width 175 mm
Height 165 mm
Depth 177 mm
Environment
Standards IEC 60947-4-1
IEC 60204-1
Material Polycarbonate
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 60529
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 21.200 cm
Package 1 Width 22.600 cm
Package 1 Length 25.600 cm
Package 1 Weight 2.086 kg
Unit Type of Package 2 P06
Number of Units in Package 2 12
Package 2 Height 77.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 33.604 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months