Schneider-Electric
 
LJ7K06Q710 picture- web-product-data-sheet
LJ7K06Q710
Enclosed DOL starter,TeSys LJ,4-6.3A,24V AC coil,including 1 LC1K,GV2ME,with integral transformer,2 pushbuttons
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LJ
Device short name LJ7K
Product or component type Enclosed DOL starter
Device application Safety
Utilisation category AC-3
Device composition Contactor
Control transformer
Circuit-breaker
Motor power kW 2.2 kW at 380/400 V AC 50 Hz
Thermal protection adjustment range 4…6.3 A
[Uc] control circuit voltage 24 V AC 50/60 Hz
Control type Push-button start white I
Push-button stop black O
Mushroom head push-button emergency stop red
Complementary
Cable entry number 4 2 Pg 13 + 2 Pg 16 top
4 2 Pg 13 + 2 Pg 16 bottom
Width 175 mm
Height 165 mm
Depth 177 mm
Net weight 2.27 kg
Environment
Standards IEC 60947-4-1
IEC 60204-1
Material Polycarbonate
IP degree of protection IP55 conforming to IEC 60529
IK degree of protection IK07 conforming to IEC 60529
Environmental characteristic Standard environment
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22.500 cm
Package 1 Width 23.500 cm
Package 1 Length 27.000 cm
Package 1 Weight 2.333 kg
Unit Type of Package 2 P06
Number of Units in Package 2 12
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 40.996 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 107
Contractual warranty
Warranty 18 months