Compatibility code
|
LP1D
|
Pole contact composition
|
4 NO
|
Protective cover
|
Without
|
[Ith] conventional free air thermal current
|
125 A (at 60 °C) for power circuit
|
Irms rated making capacity
|
1100 A at 440 V for power circuit conforming to IEC 60947
|
Rated breaking capacity
|
1100 A at 440 V for power circuit conforming to IEC 60947
|
[Icw] rated short-time withstand current
|
135 A 40 °C - 10 min for power circuit
320 A 40 °C - 1 min for power circuit
640 A 40 °C - 10 s for power circuit
990 A 40 °C - 1 s for power circuit
|
Associated fuse rating
|
200 A gG at <= 690 V coordination type 1 for power circuit
160 A gG at <= 690 V coordination type 2 for power circuit
|
Average impedance
|
0.8 mOhm - Ith 125 A 50 Hz for power circuit
|
Power dissipation per pole
|
12.5 W AC-1
|
[Ui] rated insulation voltage
|
Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Power circuit: 1000 V conforming to IEC 60947-4-1
|
Overvoltage category
|
III
|
Pollution degree
|
3
|
[Uimp] rated impulse withstand voltage
|
8 kV conforming to IEC 60947
|
Safety reliability level
|
B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
|
Mechanical durability
|
4 Mcycles
|
Electrical durability
|
0.8 Mcycles 125 A AC-1 at Ue <= 440 V
|
Control circuit type
|
DC DC standard
|
Coil technology
|
Without built-in suppressor module
|
Control circuit voltage limits
|
0.1...0.3 Uc (-40…70 °C):drop-out DC
0.85...1.1 Uc (-40…55 °C):operational DC
1...1.1 Uc (55…70 °C):operational DC
|
Inrush power in W
|
22 W (at 20 °C)
|
Hold-in power consumption in W
|
22 W at 20 °C
|
Operating time
|
6...20 ms opening
20...35 ms closing
|
Time constant
|
75 ms
|
Maximum operating rate
|
3600 cyc/h at 60 °C
|
Connections - terminals
|
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid
Power circuit: connector 1 4…50 mm² - cable stiffness: flexible without cable end
Power circuit: connector 2 4…25 mm² - cable stiffness: flexible without cable end
Power circuit: connector 1 4…50 mm² - cable stiffness: flexible with cable end
Power circuit: connector 2 4…16 mm² - cable stiffness: flexible with cable end
Power circuit: connector 1 4…50 mm² - cable stiffness: solid
Power circuit: connector 2 4…25 mm² - cable stiffness: solid
Control circuit: screw clamp terminals 1 1…2.5 mm² - cable stiffness: flexible with cable end
|
Tightening torque
|
Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Control circuit: 1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
Power circuit: 12 N.m - on connector - with screwdriver flat Ø 6 to Ø 8 mm
Power circuit: 12 N.m - on connector hexagonal screw head 4 mm
|
Mounting support
|
Plate
Rail
|
Standards
|
CSA C22.2 No 14
EN 60947-4-1
EN 60947-5-1
IEC 60947-4-1
IEC 60947-5-1
UL 508
|
Product certifications
|
BV
CCC
CSA
DNV
EAC
GL
LROS (Lloyds register of shipping)
UL
|
IP degree of protection
|
IP20 front face conforming to IEC 60529
|
Permissible ambient air temperature around the device
|
-40…60 °C
60…70 °C with derating
|
Operating altitude
|
0...3000 m
|
Fire resistance
|
850 °C conforming to IEC 60695-2-1
|
Flame retardance
|
V1 conforming to UL 94
|
Mechanical robustness
|
Vibrations contactor open (2 Gn, 5...300 Hz)
Vibrations contactor closed (3 Gn, 5...300 Hz)
Shocks contactor open (8 Gn for 11 ms)
Shocks contactor closed (10 Gn for 11 ms)
|
Height
|
127 mm
|
Width
|
96 mm
|
Depth
|
181 mm
|
Net weight
|
2.685 kg
|