Schneider-Electric
 
LP1K0601BD3 picture- web-product-data-sheet
LP1K0601BD3
Contactor, TeSys K, 3P, AC-3/AC-3e, 440V, 6A, 1NC aux, 24V DC coil, with integral suppression device
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Contactor
Device short name LP1K
Contactor application Motor control
Complementary
Utilisation category AC-3
AC-3e
AC-4
Poles description 3P
Power pole contact composition 3 NO
[Ue] rated operational voltage Power circuit: <= 690 V AC <= 400 Hz
Signalling circuit: <= 690 V AC <= 400 Hz
[Ie] rated operational current 6 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
6 A (at <60 °C) at <= 440 V AC AC-3e for power circuit
Control circuit type DC standard
[Uc] control circuit voltage 24 V DC
Motor power kW 1.5 kW at 220...230 V AC 50/60 Hz AC-3
2.2 kW at 380...415 V AC 50/60 Hz AC-3
3 kW at 440/690 V AC 50/60 Hz AC-3
1.5 kW at 220...230 V AC 50/60 Hz AC-3e
2.2 kW at 380...415 V AC 50/60 Hz AC-3e
3 kW at 440/690 V AC 50/60 Hz AC-3e
1.5 kW at 220...230 V AC 50/60 Hz AC-4
2.2 kW at 380...415 V AC 50/60 Hz AC-4
3 kW at 440/690 V AC 50/60 Hz AC-4
Auxiliary contact composition 1 NC
[Uimp] rated impulse withstand voltage 8 kV
Overvoltage category III
[Ith] conventional free air thermal current 20 A (at 60 °C) for power circuit
10 A (at 50 °C) for signalling circuit
Irms rated making capacity 110 A AC for power circuit conforming to IEC 60947
110 A AC for signalling circuit conforming to IEC 60947
Rated breaking capacity 110 A at 220...230 V conforming to IEC 60947
110 A at 380...400 V conforming to IEC 60947
110 A at 415 V conforming to IEC 60947
110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
[Icw] rated short-time withstand current 90 A 50 °C - 1 s for power circuit
85 A 50 °C - 5 s for power circuit
80 A 50 °C - 10 s for power circuit
60 A 50 °C - 30 s for power circuit
45 A 50 °C - 1 min for power circuit
40 A 50 °C - 3 min for power circuit
20 A 50 °C - >= 15 min for power circuit
80 A - 1 s for signalling circuit
90 A - 500 ms for signalling circuit
110 A - 100 ms for signalling circuit
Associated fuse rating 25 A gG at <= 440 V for power circuit
25 A aM for power circuit
10 A gG for signalling circuit conforming to IEC 60947
10 A gG for signalling circuit conforming to VDE 0660
Average impedance 3 mOhm - Ith 20 A 50 Hz for power circuit
[Ui] rated insulation voltage Power circuit: 600 V conforming to UL 508
Power circuit: 690 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-5-1
Signalling circuit: 600 V conforming to UL 508
Power circuit: 600 V conforming to CSA C22.2 No 14
Signalling circuit: 600 V conforming to CSA C22.2 No 14
Insulation resistance > 10 MOhm for signalling circuit
Inrush power in W 3 W (at 20 °C)
Hold-in power consumption in W 3 W at 20 °C
Heat dissipation 1.3 W
Control circuit voltage limits Operational: 0.8...1.15 Uc (at <50 °C)
Drop-out: >= 0.10 Uc (at <50 °C)
Connections - terminals Screw clamp terminals 1 cable(s) 1.5…4 mm²solid
Screw clamp terminals 1 cable(s) 0.75…4 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 0.34…2.5 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 1.5…4 mm²solid
Screw clamp terminals 2 cable(s) 0.75…4 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.34…1.5 mm²flexible with cable end
Power circuit: screw clamp terminals 2 cable(s) 1.5 mm²flexible with cable end
Maximum operating rate 3600 cyc/h
Coil technology Built-in bidirectional peak limiting diode suppressor
Auxiliary contacts type Type instantaneous 1 NC
Minimum switching current 5 mA for signalling circuit
Minimum switching voltage 17 V for signalling circuit
Mounting support Plate
Rail
Tightening torque 0.8…1.3 N.m - on screw clamp terminals Philips No 2
0.8…1.3 N.m - on screw clamp terminals flat Ø 6 mm
0.8…1.3 N.m - on screw clamp terminals pozidriv No 2
Operating time 30...40 ms coil energisation and NO closing
10 ms coil de-energisation and NO opening
Safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 10 Mcycles
Electrical durability 1.3 Mcycles 6 A AC-3 at Ue <= 440 V
1.3 Mcycles 6 A AC-3e at Ue <= 440 V
0.05 Mcycles 36 A AC-4 at Ue <= 440 V
Height 58 mm
Width 45 mm
Depth 57 mm
Net weight 0.225 kg
Environment
Standards EN/IEC 60947-4-1
EN/IEC 60947-5-1
UL 60947-4-1
UL 60947-5-1
CSA C22.2 No 60947-4-1
CSA C22.2 No 60947-5-1
GB/T 14048.4
Product certifications CB Scheme
CCC
UL
CSA
EAC
CE
UKCA
IP degree of protection IP2X
Ambient air temperature for operation -25…50 °C
Ambient air temperature for storage -50…80 °C
Operating altitude 2000 m without derating
Flame retardance V1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.800 cm
Package 1 Width 6.200 cm
Package 1 Length 6.500 cm
Package 1 Weight 220.900 g
Unit Type of Package 2 S02
Number of Units in Package 2 40
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 9.221 kg
Unit Type of Package 3 P06
Number of Units in Package 3 640
Package 3 Height 75.000 cm
Package 3 Width 60.000 cm
Package 3 Length 80.000 cm
Package 3 Weight 153.504 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months