Schneider-Electric
 
LP1K0610GD picture- web-product-data-sheet
LP1K0610GD
TeSys K contactor , 3P ,AC-3, <= 440V, 6A , 1 NO aux , 125V DC coil
Schneider Electric
Characteristics
Main
Range of product TeSys K
Range TeSys
Product or component type Contactor
Device short name LP1K
Contactor application Motor control
Utilisation category AC-3
AC-4
Poles description 3P
Pole contact composition 3 NO
[Ie] rated operational current 6 A at <= 440 V AC AC-3 for power circuit
Auxiliary contact composition 1 NO
Complementary
Motor power kW 1.5 kW at 220...230 V AC 50/60 Hz AC-3
2.2 kW at 380...415 V AC 50/60 Hz AC-3
3 kW at 440/690 V AC 50/60 Hz AC-3
1.5 kW at 220...230 V AC 50/60 Hz AC-3e
2.2 kW at 380...415 V AC 50/60 Hz AC-3e
3 kW at 440/690 V AC 50/60 Hz AC-3e
1.5 kW at 400 V AC 50/60 Hz AC-4
Auxiliary contacts type Type instantaneous 1 NO
Control circuit voltage limits Operational: 0.8...1.15 Uc (at <50 °C)
Drop-out: 0.1...0.75 Uc (at <50 °C)
[Ui] rated insulation voltage Power circuit: 600 V conforming to UL 508
Power circuit: 690 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-4-1
Signalling circuit: 690 V conforming to IEC 60947-5-1
Signalling circuit: 600 V conforming to UL 508
Power circuit: 600 V conforming to CSA C22.2 No 14
Signalling circuit: 600 V conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 8 kV
Overvoltage category III
Mounting support Rail
Plate
Standards EN/IEC 60947-4-1
GB/T 14048.4
UL 60947-4-1
CSA C22.2 No 60947-4-1
JIS C8201-4-1
Ambient air temperature for operation -25…50 °C
Flame retardance V1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
Tightening torque 0.8…1.3 N.m - on screw clamp terminals Philips No 2
0.8…1.3 N.m - on screw clamp terminals flat Ø 6 mm
[Ue] rated operational voltage Power circuit: 690 V AC 50/60 Hz
Signalling circuit: <= 690 V AC 50/60 Hz
[Ith] conventional free air thermal current 20 A (at 50 °C) for power circuit
10 A (at 50 °C) for signalling circuit
Irms rated making capacity 110 A AC for power circuit conforming to NF C 63-110
110 A AC for power circuit conforming to IEC 60947
110 A AC for signalling circuit conforming to IEC 60947
Rated breaking capacity 110 A at 415 V conforming to IEC 60947
110 A at 440 V conforming to IEC 60947
80 A at 500 V conforming to IEC 60947
110 A at 220...230 V conforming to IEC 60947
110 A at 380...400 V conforming to IEC 60947
70 A at 660...690 V conforming to IEC 60947
Associated fuse rating 25 A gG at <= 440 V for power circuit
25 A aM for power circuit
10 A gG for signalling circuit conforming to IEC 60947
10 A gG for signalling circuit conforming to VDE 0660
Average impedance 3 mOhm - Ith 20 A 50 Hz for power circuit
Inrush power in W 3 W (at 20 °C)
Hold-in power consumption in W 3 W at 20 °C
Operating time 30...40 ms coil energisation and NO closing
10 ms coil de-energisation and NO opening
Safety reliability level B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
Mechanical durability 10 Mcycles
Maximum operating rate 3600 cyc/h
Minimum switching current 5 mA for signalling circuit
Minimum switching voltage 17 V for signalling circuit
Insulation resistance > 10 MOhm for signalling circuit
Height 58 mm
Width 45 mm
Depth 57 mm
Net weight 0.225 kg
Environment
Product certifications CB Scheme
CCC
UL
CSA
EAC
CE
UKCA
Ambient air temperature for storage -50…80 °C
Operating altitude 2000 m without derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 6.2 cm
Package 1 Length 4.8 cm
Package 1 Weight 218 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins