Network frequency
|
50/60 Hz
|
Mounting support
|
Direct on contactor
Plate
|
Tripping threshold
|
1.12 +/- 0.06 In tripping conforming to IEC 60947-4-1
|
Surge withstand
|
4 kV conforming to IEC 61000-4-5
|
Contacts type and composition
|
1 NO + 1 NC
|
[Ith] conventional free air thermal current
|
5 A for control circuit
|
[Ue] rated operational voltage
|
1000 V AC 50/60 Hz for power circuit conforming to VDE 0110 group C
|
[Ui] rated insulation voltage
|
Power circuit: 1000 V AC conforming to IEC 60947-4
|
[Uimp] rated impulse withstand voltage
|
8 kV conforming to IEC 60947-1
|
Phase failure sensitivity
|
Tripping in 4 s +/- 20 % conforming to IEC 60947-4-1
|
Reset
|
Manual reset on front relay
|
Control type
|
Dial white full-load current adjustment
Test button red
Push-button red reset
Push-button stop
|
Local signalling
|
Trip indicator
|
Temperature compensation
|
-20…70 °C
|
Current consumption
|
<= 5 mA no-load
|
Switching capacity for alarm
|
0...150 mA
|
Maximum voltage drop
|
<2.5 V closed state
|
Connections - terminals
|
Control circuit: screw clamp terminals 1 cable 0.75…2.5 mm² - cable stiffness: flexible - with cable end
Control circuit: screw clamp terminals 1 cable 0.75…2.5 mm² - cable stiffness: solid
Control circuit: screw clamp terminals 1 cable 0.75…4 mm² - cable stiffness: flexible - without cable end
Control circuit: screw clamp terminals 2 cable 1…1.5 mm² - cable stiffness: flexible - with cable end
Control circuit: screw clamp terminals 2 cable 1…2.5 mm² - cable stiffness: flexible - without cable end
Control circuit: screw clamp terminals 2 cable 1 mm² - cable stiffness: solid
Power circuit: lugs-ring terminals M8
|
Tightening torque
|
Control circuit: 1.2 N.m on screw clamp terminals
Power circuit: 18 N.m on screw clamp terminals
|
Height
|
96 mm
|
Width
|
115 mm
|
Depth
|
123.5 mm
|
Net weight
|
0.885 kg
|
Standards
|
IEC 60255-17
EN 60947-4-1
IEC 60255-8
VDE 0660
IEC 60947-4-1
|
Product certifications
|
CSA
UL
UKCA
|
Protective treatment
|
TH
|
IP degree of protection
|
IP20 conforming to IEC 60529
IP20 conforming to VDE 0106
|
Ambient air temperature for operation
|
-20…55 °C conforming to IEC 60255-8
|
Ambient air temperature for storage
|
-40…85 °C
|
Operating altitude
|
<= 2000 m without derating
|
Fire resistance
|
850 °C conforming to IEC 60695-2-1
|
Mechanical robustness
|
Shocks: 13 Gn for 11 ms conforming to IEC 60068-2-7
Vibrations 5...300 Hz: 2 GN conforming to IEC 60068-2-6
|
Dielectric strength
|
6 kV 50 Hz conforming to IEC 255-5
|
Electromagnetic compatibility
|
Resistance to electrostatic discharge: 6 kV in indirect mode conforming to IEC 61000-4-2
Resistance to electrostatic discharge: 8 kV in air conforming to IEC 61000-4-2
Radiated radio-frequency electromagnetic field immunity test: 10 V/m conforming to IEC 61000-4-3
Fast transients immunity test: 2 kV conforming to IEC 61000-4-4
|
SCIP Number
|
D5a17874-1166-4927-b008-33d15e304a41
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
133
|