Schneider-Electric
 
LRA36250U33X picture- web-product-data-sheet
LRA36250U33X
Circuit breaker, PowerPacT L, 250A, 3 pole, 600VAC, 100kA, I-Line, MicroLogic 3.3S, 80%, ABC
Characteristics
Main
Range PowerPact
Product name PowerPact L
Device short name L-Frame
Product or component type Circuit breaker
Device application Distribution
Complementary
[In] rated current 250 A
Number of Poles 3P
Control type Toggle
Breaking capacity code R
Breaking capacity 200 kA at 240 V AC 50/60 Hz conforming to UL 489
200 kA at 480 V AC 50/60 Hz conforming to UL 489
100 kA at 600 V AC 50/60 Hz conforming to UL 489
[Ue] rated operational voltage 600 V AC 50/60 Hz conforming to IEC 60947-3
Network frequency 50/60 Hz
[Ics] rated service breaking capacity 150 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2
125 kA at 380/440/415 V AC 50/60 Hz conforming to IEC 60947-2
75 kA at 500/525 V AC 50/60 Hz conforming to IEC 60947-2
20 kA at 690 V AC 50/60 Hz conforming to IEC 60947-2
[Uimp] rated impulse withstand voltage 8 kV conforming to IEC 60947-2
Trip unit technology Electronic, standard, MicroLogic 3.3 S, LSI
Continuous current rating 80 %
[Ui] rated insulation voltage 750 V conforming to IEC 60947-2
Trip unit name MicroLogic 3.3 S
Protection technology Current limiter
Suitability for isolation Yes conforming to IEC 60947-2
Utilisation category Category A
AWG gauge AWG 2...600 kcmil copper
AWG 2...500 kcmil aluminium
Local signalling Ready: 1 LED (green)
Alarm: 1 LED 90 % Ir (orange)
Alarm: LED 105 % Ir (red)
Switched off (OFF): 1 trip indicator (green)
Mounting mode I-Line (bracket)
Mounting support Bracket
Electrical connection I-Line connection, line
Lugs, load
Terminal identifier AL400L61K3
Long time pick-up adjustment range 0.25...1 x In
Mounting height 152.4 mm
Tightening torque 50 N.m for 35…300 mm² (AWG 2...600 kcmil)
50 N.m for 35…240 mm² (AWG 2...500 kcmil)
Number of slots 2 slot(s) for auxiliary switch OF (plug-in)
1 slot(s) for alarm switch SD (plug-in)
1 slot(s) for overcurrent trip switch SDE (plug-in)
1 slot(s) for voltage release MN or MX (plug-in)
Power wire stripping length 31 mm
Color Black
Height 340 mm
Width 140 mm
Depth 110 mm
Net weight 6.2 kg
Phase connection ABC
Communication interface Modbus
Ethernet
Circuit breaker application HACR rated
Environment
Standards UL
CSA
NEMA
NOM-003-SCFI-2000
IEC 60947-2
Product certifications UL
CSA
NOM
IP degree of protection Front cover: IP40
Pollution degree 3 conforming to IEC 60947-1
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -50…85 °C
Operating altitude < 2000 m without derating
5000 m with derating
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 6.804 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
PVC free Yes