Schneider-Electric
 
LRD3326 picture- web-product-data-sheet
LRD3326
Thermal overload relay,TeSys Deca,23-32A,1NO+1NC,class 10A,EverLink lugs ring
Schneider Electric
Characteristics
Main
Range TeSys
Product name TeSys LRD
TeSys Deca
Product or component type Differential thermal overload relay
Device short name LRD
Relay application Motor protection
Product compatibility LC1D50A
LC1D65A
LC1D40A
Network type DC
AC
Thermal overload class Class 10A conforming to IEC 60947-4-1
Thermal protection adjustment range 23…32 A
[Ui] rated insulation voltage Power circuit: 600 V conforming to CSA
Power circuit: 600 V conforming to UL
Power circuit: 690 V conforming to IEC 60947-4-1
Complementary
Network frequency 0...400 Hz
Mounting support Plate, with specific accessories
Rail, with specific accessories
Under contactor
Tripping threshold 1.14 +/- 0.06 Ir conforming to IEC 60947-4-1
Auxiliary contact composition 1 NO + 1 NC
[Ith] conventional free air thermal current 5 A for signalling circuit
Permissible current 0.95 A at 380 V AC-15 for signalling circuit
0.06 A at 440 V DC-13 for signalling circuit
[Ue] rated operational voltage 690 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1
Associated fuse rating 4 A gG for signalling circuit
4 A BS for signalling circuit
[Uimp] rated impulse withstand voltage 6 kV
Phase failure sensitivity Tripping current 130 % of Ir on two phase, the last one at 0
Control type Red push-button: stop
Blue push-button: reset
Temperature compensation -20…60 °C
Connection pitch 17.5 mm
Connections - terminals Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² solid without cable end
Power circuit: lugs-ring terminals
Tightening torque Control circuit: 1.7 N.m - on screw clamp terminals
Power circuit: 6 N.m - on lugs-ring terminals M6
Height 123 mm
Width 55 mm
Depth 123 mm
Net weight 0.375 kg
Environment
Climatic withstand Conforming to IACS E10
IP degree of protection IP20 conforming to IEC 60529
Ambient air temperature for operation -20…60 °C without derating conforming to IEC 60947-4-1
Ambient air temperature for storage -60…70 °C
Flame retardance V1 conforming to UL 94
Mechanical robustness Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
Vibrations: 4 gn conforming to IEC 60068-2-6
Dielectric strength 1.89 kV at 50 Hz conforming to IEC 60947-1
Standards EN/IEC 60947-4-1
EN/IEC 60947-5-1
UL 60947-4-1
UL 60947-5-1
CSA C22.2 No 60947-4-1
CSA C22.2 No 60947-5-1
GB/T 14048.4
GB/T 14048.5
EN 50495
Product certifications IEC
UL
CSA
CCC
EAC
DNV-GL
RMRS
EU-RO MR
LROS (Lloyds register of shipping)
ATEX INERIS
UKCA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 11 cm
Package 1 Length 14 cm
Package 1 Weight 382 g
Unit Type of Package 2 S02
Number of Units in Package 2 13
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.421 kg
Unit Type of Package 3 P06
Number of Units in Package 3 104
Package 3 Height 77 cm
Package 3 Width 80 cm
Package 3 Length 60 cm
Package 3 Weight 52.18 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months