Network frequency
|
0...400 Hz
|
Mounting support
|
Plate, with specific accessories
Rail, with specific accessories
Under contactor
|
Tripping threshold
|
1.14 +/- 0.06 Ir conforming to IEC 60947-4-1
|
Auxiliary contact composition
|
1 NO + 1 NC
|
[Ith] conventional free air thermal current
|
5 A for signalling circuit
|
Permissible current
|
3 A at 120 V AC-15 for signalling circuit
0.22 A at 125 V DC-13 for signalling circuit
|
[Ue] rated operational voltage
|
690 V AC 0...400 Hz for power circuit conforming to IEC 60947-4-1
|
Associated fuse rating
|
4 A gG for signalling circuit
4 A BS for signalling circuit
|
[Uimp] rated impulse withstand voltage
|
6 kV
|
Phase failure sensitivity
|
Tripping current 130 % of Ir on two phase, the last one at 0
|
Control type
|
Red push-button: stop
Blue push-button: reset
|
Temperature compensation
|
-20…60 °C
|
Connection pitch
|
17.5 mm
|
Connections - terminals
|
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm² solid without cable end
Power circuit: lugs-ring terminals
|
Tightening torque
|
Control circuit: 1.7 N.m - on screw clamp terminals
Power circuit: 6 N.m - on lugs-ring terminals
|
Height
|
70 mm
|
Width
|
55 mm
|
Depth
|
123 mm
|
Net weight
|
0.375 kg
|
Climatic withstand
|
Conforming to IACS E10
|
IP degree of protection
|
IP20 conforming to IEC 60529
|
Ambient air temperature for operation
|
-20…60 °C without derating conforming to IEC 60947-4-1
|
Ambient air temperature for storage
|
-60…70 °C
|
Flame retardance
|
V1 conforming to UL 94
|
Mechanical robustness
|
Shocks: 15 Gn for 11 ms conforming to IEC 60068-2-7
Vibrations: 4 gn conforming to IEC 60068-2-6
|
Dielectric strength
|
1.89 kV at 50 Hz conforming to IEC 60947-1
|
Standards
|
EN/IEC 60947-4-1
EN/IEC 60947-5-1
UL 60947-4-1
UL 60947-5-1
CSA C22.2 No 60947-4-1
CSA C22.2 No 60947-5-1
|
Product certifications
|
IEC
UL
CSA
CCC
EAC
DNV-GL
RMRS
EU-RO MR
LROS (Lloyds register of shipping)
UKCA
|