Schneider-Electric
 
LRE353 picture- web-product-data-sheet
LRE353
Thermal overload relay,Easy TeSys Protect,23...32A,class 10A,for LC1E40-65
Schneider Electric
Characteristics
Main
Range Easy TeSys
Range of product Easy TeSys Protect
Product or component type Differential thermal overload relay
Device short name LRE
Relay application Motor protection
Phase failure sensitivity Tripping current 130 % of Ir on two phase, the last one at 0 conforming to IEC 60947-4-1
Complementary
Product compatibility LC1E40...95
Network type AC
Network frequency 50...60 Hz
Mounting support Under contactor
Plate, with specific accessories
Rail, with specific accessories
Thermal overload class Class 10A conforming to IEC 60947-4-1
Signalling function Relay trip indicator
Thermal protection adjustment range 23…32 A
Tripping threshold 1.14 +/- 0.06 Ir conforming to IEC 60947-4-1
Mechanical robustness Shocks: 6 Gn for 11 ms conforming to IEC 60068-2-7
Vibrations: 3 GN conforming to IEC 60068-2-6
Auxiliary contact composition 1 NO + 1 NC
[Ith] conventional free air thermal current 5 A for signalling circuit
[Ue] rated operational voltage <= 690 V AC
Associated fuse rating 63 A gG for power circuit
40 A aM for power circuit
5 A gG for signalling circuit
[Ui] rated insulation voltage 690 V conforming to IEC 60947-4-1
[Uimp] rated impulse withstand voltage 6 kV
Local signalling Trip indicator
Control type Push-button red stop:
Push-button green reset:
Temperature compensation -20…60 °C
Connections - terminals Signalling circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible without cable end
Signalling circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Signalling circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: solid without cable end
Power circuit: screw clamp terminals 1 4…35 mm² - cable stiffness: flexible without cable end
Power circuit: screw clamp terminals 1 4…35 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 1 4…35 mm² - cable stiffness: solid without cable end
Recommended tightening torque Power circuit: 9 N.m - on screw clamp terminals
Signalling circuit: 1.7 N.m - on screw clamp terminals
Height 54 mm
Width 70 mm
Depth 113 mm
Net weight 0.47 kg
Environment
Standards IEC 60947-5-1
IEC 60947-4-1
Product certifications EAC
Protective treatment TH conforming to IEC 60068
IP degree of protection IP20 conforming to IEC 60529
Ambient air temperature for operation -20…60 °C without derating conforming to IEC 60947-4-1
-20…70 °C with derating
Ambient air temperature for storage -60…80 °C
Fire resistance 850 °C conforming to IEC 60068-2-1
Dielectric strength 6 kV at 50 Hz conforming to IEC 60255-5
Electromagnetic compatibility Surge withstand: 6 kV conforming to IEC 60801-5
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.500 cm
Package 1 Width 9.000 cm
Package 1 Length 12.500 cm
Package 1 Weight 478.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 9
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.648 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 4
Contractual warranty
Warranty 18 months