Product compatibility
|
LC1E120...630
|
Network type
|
AC
|
Network frequency
|
50...60 Hz
|
Mounting support
|
Under contactor
Plate
|
Thermal overload class
|
Class 10A conforming to IEC 60947-4-1
|
Signalling function
|
Relay trip indicator
|
Thermal protection adjustment range
|
58…81 A
|
Tripping threshold
|
1.14 +/- 0.06 Ir conforming to IEC 60947-4-1
|
Mechanical robustness
|
Shocks: 6 Gn for 11 ms conforming to IEC 60068-2-7
Vibrations: 3 GN conforming to IEC 60068-2-6
|
Auxiliary contact composition
|
1 NO + 1 NC
|
[Ith] conventional free air thermal current
|
5 A for signalling circuit
|
[Ue] rated operational voltage
|
<= 690 V AC
|
Associated fuse rating
|
125 A gG for power circuit
100 A aM for power circuit
5 A gG for signalling circuit
|
[Ui] rated insulation voltage
|
690 V conforming to IEC 60947-4-1
|
[Uimp] rated impulse withstand voltage
|
6 kV
|
Local signalling
|
Trip indicator
|
Control type
|
Push-button red stop:
Push-button green reset:
|
Temperature compensation
|
-20…60 °C
|
Connection pitch
|
34.8 mm
|
Connections - terminals
|
Signalling circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible without cable end
Signalling circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Signalling circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: solid without cable end
Power circuit: bars - busbar cross section: 3 x 18 mm
Power circuit: lugs
|
Recommended tightening torque
|
Power circuit: 27.5 N.m - on bars M8
Power circuit: 27.5 N.m - on lugs M8
Signalling circuit: 1.7 N.m - on screw clamp terminals
|
Height
|
141 mm
|
Width
|
180 mm
|
Depth
|
134 mm
|
Net weight
|
2.2 kg
|
Standards
|
IEC 60947-5-1
IEC 60947-4-1
|
Product certifications
|
EAC
|
Protective treatment
|
TH conforming to IEC 60068
|
IP degree of protection
|
IP00 conforming to IEC 60529
|
Ambient air temperature for operation
|
-20…60 °C without derating conforming to IEC 60947-4-1
-20…70 °C with derating
|
Ambient air temperature for storage
|
-60…80 °C
|
Fire resistance
|
850 °C conforming to IEC 60068-2-1
|
Dielectric strength
|
6 kV at 50 Hz conforming to IEC 60255-5
|
Electromagnetic compatibility
|
Surge withstand: 6 kV conforming to IEC 60801-5
|