This Application will be decommissioned as of January 7th 2025

LS1D2531 |
Schneider-Electric
LS1D2531 picture- web-product-data-sheet
LS1D2531
LOAD ISOLATION SWITCH 660VAC 25A IEC
Schneider Electric
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.7 cm
Package 1 Width 6.0 cm
Package 1 Length 8.1 cm
Package 1 Weight 296.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 6.206 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins