This Application will be decommissioned as of January 7th 2025

LS1D253A65 |
Schneider-Electric
LS1D253A65 picture- web-product-data-sheet
LS1D253A65
fuse disconnector body - LS1 - 3 poles - 25 A - for fuse NFC 10 x 38 mm
Schneider Electric
TODAY
DEC 22, 2024
End of Commercialization
DEC 29, 2022
Main
Range TeSys
Product name TeSys LS1
Product or component type Fuse-disconnector
Device short name LS1D
Poles description 3P
Complementary
Mounting support Rail
Mounting position Vertical (tolerance: +/- 23°)
Control type Toggle
[Ue] rated operational voltage Power circuit: 690 V AC
Signalling circuit: 500 V AC
Signalling circuit: 440 V DC
[Ie] rated operational current 20 A for power circuit
10 A for signalling circuit
Contacts type and composition 2 C/O early-break
Fuse size 10 x 38 mm
Fuse type AM
GG
Environment
Protective treatment TH conforming to BV
Ambient air temperature for operation -50…70 °C
Height 55 mm
Width 94 mm
Depth 84 mm
Net weight 0.24 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 9.0 cm
Package 1 Length 10.3 cm
Package 1 Weight 315.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 6.774 kg
Package 3 Height 77 cm
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months