This Application will be decommissioned as of January 7th 2025

LS1D32006 |
Schneider-Electric
 
LS1D32006 picture- web-product-data-sheet
LS1D32006
Rotary handle, TeSys DF, Black, extended, left hand side, for LS1D32
Schneider Electric
Characteristics
Main
Range of product TeSys fuse carriers
Device short name LS1D
Product or component type Rotary handle
Accessory / separate part category Control accessory
Handle colour Black
Rotary handle mounting style Extended
Complementary
Mounting location Left hand side
Rotary handle mounting location Lateral
Environment
Net weight 0.2 kg
Product compatibility LS1D32
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.1 cm
Package 1 Width 7.5 cm
Package 1 Length 13.5 cm
Package 1 Weight 219.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 25
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.952 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months