This Application will be decommissioned as of January 7th 2025

LSS900100 |
Schneider-Electric
 
LSS900100 picture- web-product-data-sheet
LSS900100
KNX graphical software - eConfigure KNX Lite for 800 KNX devices and Wiser devices
Schneider Electric
Characteristics
Main
Range KNX
Product or component type License
Device application Building automation systems
Contributes to the overall performance of the functional installation
Software type Configuration software
Updateable software
Software designation Graphical programming tool
Device composition USB drive
KNX donge
Product destination KNX bus system
Switchboard
Operating system Microsoft Windows 7 SP1
Type of license Single (1 station)
Software version V1.0
Market segment Small commercial
Residential
Small buildings
Complementary
Maximum of configurable devices 800 bus KNX
Communication port protocol KNX
Software function Editing the equipment configuration
Operating/Status report
User-defined tables and reports
Reports and diagrams
Installation report
Customer report
Periodical diagram/reports
Editing tools an editing functions
Function available 8 floors creation
Automatic installation of ETS5
Online help
Configurable for supervised input monitoring
Stages of the project configuration Installation / commissioning
Design
Operation / maintenance
Optimize
Provided tabs Scenes label
Catalogue of devices and solutions
Toolbar
Floor plan
Parameters
Control and visualisation types Smartphone or tablet
By mobile application
Local control
Touch screen
Format Dongle
Connector type USB
Cabling termination destination PC USB port
Range compatibility KNX push-button
KNX push-button interface
KNX push-button pro
KNX thermostat
KNX multi-touch screen
KNX presence detector
KNX sensor
KNX movement detector
KNX valve drive
KNX actuator
KNX controller
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.8 cm
Package 1 Width 10.7 cm
Package 1 Length 16.8 cm
Package 1 Weight 123.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 28
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.884 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No