Schneider-Electric
 
LT3SA00ED picture- web-product-data-sheet
LT3SA00ED
Thermistor protection units, TeSys LT3, 250VAC 50/60Hz, 24 to 48VDC, 1NO+1NC, automatic reset
Schneider Electric
Characteristics
Main
Range of product LT3
Device short name LT3SA
Product or component type Thermistor protection units
[Uc] control circuit voltage 24...48 V DC
Reset Automatic reset
Complementary
Control circuit voltage limits 0.8...1.25 Uc
Contacts type and composition 1 NC + 1 NO dual voltage
[Ith] conventional free air thermal current 5 A for output control relay
[Ui] rated insulation voltage Output control relay: 500 V AC
[Ue] rated operational voltage 250 V AC 50/60 Hz for output control relay
Signalling function Fault indication
Voltage indication
Control type Automatic reset
Probe interchangeability Label mark A conforming to IEC 60034-11
Hold-in power consumption in W 1 W
Hold-in power consumption in VA 2.5 VA
Resistance 1500…1650 Ohm reset
2700…3100 Ohm tripping
Number of probes 0…6
Input voltage < 2.5 V (1500 Ohm) for probe
< 7.5 V (4000 Ohm) for probe conforming to IEC 60034-11
Maximum short circuit detection resistance 20 Ohm
Condition of use Connection of probes 400 m >1 mm²
Connection of probes 500 m >1.5 mm²
[Uimp] rated impulse withstand voltage 2.5 kV
Rated power in VA 100 VA at 220 V - electrical durability: 500000 cycles
Breaking capacity 2 A at 24 V DC DC-13
3 A at 250 V AC AC-16
6 A at 120 V AC AC-16
Connections - terminals Power circuit: cage type connector 1 cable(s) 0.75…2.5 mm²flexible with cable end
Power circuit: cage type connector 1 cable(s) 0.75…2.5 mm²solid with cable end
Power circuit: cage type connector 1 cable(s) 1…2.5 mm²flexible without cable end
Power circuit: cage type connector 1 cable(s) 1…2.5 mm²solid without cable end
Power circuit: cage type connector 2 cable(s) 0.75…2.5 mm²flexible with cable end
Power circuit: cage type connector 2 cable(s) 0.75…2.5 mm²solid with cable end
Power circuit: cage type connector 2 cable(s) 1…2.5 mm²flexible without cable end
Power circuit: cage type connector 2 cable(s) 1…2.5 mm²solid without cable end
Tightening torque 0.8 N.m
Height 100 mm
Width 22.5 mm
Depth 100 mm
Net weight 0.22 kg
Environment
Standards IEC 60947-8
IEC 60034-11
VDE 0660
IP degree of protection IP20 conforming to IEC 60529
IP20 conforming to VDE 0106
Ambient air temperature for operation -25…60 °C
Ambient air temperature for storage -40…85 °C conforming to IEC 60068-2-2
-40…85 °C conforming to IEC 60068-2-2
Operating altitude <= 1500 m without derating in temperature
> 1500...3000 m with derating in temperature
Vibration resistance 1 gn 25...150 Hz conforming to IEC 60068-2-6
2.5 gn 2...25 Hz conforming to IEC 60068-2-6
Shock resistance 5 gn 11 ms conforming to IEC 60068-2-27
Electromagnetic compatibility Resistance to electrostatic discharge level 3 conforming to IEC 61000-4-2
Resistance to fast transient level 3 conforming to IEC 61000-4-4
Surge resistance 1.2/50-8/20 level 4 conforming to IEC 61000-4-5
Susceptibility to electromagnetic fields level 3 conforming to IEC 61000-4-3
Immunity to microbreaks and voltage drops conforming to IEC 61000-4-11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 10.3 cm
Package 1 Length 10.3 cm
Package 1 Weight 142.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 36
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.433 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Antimony oxide & Antimony trioxide, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months