This Application will be decommissioned as of January 7th 2025

LTM9TCS |
Schneider-Electric
 
LTM9TCS picture- web-product-data-sheet
LTM9TCS
Screw, TeSys T, set of 10, for LTMR and LTME modules
Schneider Electric
Characteristics
Main
Range TeSys
Product or component type Screw
Accessory / separate part category Connection accessory
Range compatibility TeSys TeSys T LTMR motor controller
Complementary
Connections - terminals Screw type terminals
Net weight 0.2 kg
Quantity per set Set of 10
Compatibility code Screw terminals
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.5 cm
Package 1 Width 7.0 cm
Package 1 Length 13.5 cm
Package 1 Weight 138.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.215 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number Fc01c523-9a07-4dfa-988f-c721d4816782
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product
Take-back No
Contractual warranty
Warranty 18 months