|
|
|
LTMCUF
Operator control unit, TeSys T, with fast device replacement service
|
|
|
Main
Range
|
TeSys
|
Device short name
|
LTMCUF
|
Product or component type
|
Operator control unit
|
Range compatibility
|
TeSys T LTMR motor controller
|
Display type
|
Backlit LCD
|
Local signalling
|
4 LEDs
|
Local control
|
10 push-button
|
Device connection
|
Connection to a LTM R controller, RJ45 connector on rear
Connection to a PC, RJ45 connector on front
|
Function available
|
FDR (fast device replacement)
|
Complementary
Supply
|
Via the controller
|
Maximum supply current
|
140 mA
|
Power dissipation
|
1 W
|
Standards
|
UL 60947-4-1A
EN/IEC 61131-2
CSA C22.2 No 60947-4-1
|
Product certifications
|
CSA
EAC
NOM
CE
UL
C-Tick
|
Electromagnetic compatibility
|
Electrostatic discharge, level 3, 8 kV air, 4 kV contact, conforming to EN/IEC 61000-4-2
Radiated RF fields, level 3, 10 V/m, conforming to EN/IEC 61000-4-3
Conducted RF disturbances, level 3, 10 V, conforming to EN/IEC 61000-4-6
Surges (shielded access), level 3, 2 kV, conforming to EN/IEC 61000-4-5
Fast transient bursts (shielded access), level 3, 2 kV, conforming to EN/IEC 61000-4-4
|
IP degree of protection
|
IP54 (front) conforming to EN/IEC 60947-4-1
IP20 (rear) conforming to EN/IEC 60947-4-1
|
Mounting mode
|
Flush-mounted
|
Width
|
117 mm
|
Height
|
70 mm
|
Depth
|
50 mm
|
Net weight
|
0.4 kg
|
Environment
Ambient air temperature for operation
|
-20…60 °C
|
Ambient air temperature for storage
|
-40…80 °C
|
Relative humidity
|
15…95 %
|
Protective treatment
|
TC 12 humidity cycles at 55 °C conforming to EN/IEC 60068-2-30
|
Mechanical robustness
|
Shocks: 15 Gn for 11 ms conforming to EN/IEC 60068-2-27
Vibrations: 4 Gn, 5...300 Hz conforming to EN/IEC 60068-2-6
|
Fire resistance
|
650 °C conforming to EN/IEC 60947-1
|
Flame retardance
|
V2 conforming to UL 94
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.0 cm
|
Package 1 Width
|
7.8 cm
|
Package 1 Length
|
13.6 cm
|
Package 1 Weight
|
265.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
32
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
9.08 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
Contractual warranty
|
|