|
|
|
LU2BA0B
Reversing power base, TeSys U, 3P, 12A/690V, coil 24V AC, without control terminals
|
|
|
|
|
End of Commercialization OCT 10, 2020
|
|
|
|
|
Main
Range
|
TeSys
|
Product name
|
TeSys U
|
Device short name
|
LU2B
|
Product or component type
|
Reversing power base
|
Device application
|
Motor control
Motor protection
|
Product compatibility
|
Control unit LUC.X6B
Control unit LUC.1XB
Control unit LUC.05B
Control unit LUC.12B
|
Poles description
|
3P
|
Suitability for isolation
|
Yes
|
[Ue] rated operational voltage
|
690 V AC for power circuit
|
Network frequency
|
40...60 Hz
|
[Ith] conventional free air thermal current
|
12 A
|
[Ie] rated operational current
|
12 A at <= 440 V
12 A at 500 V
9 A at 690 V
|
Utilisation category
|
AC-43
AC-44
AC-41
|
[Ics] rated service breaking capacity
|
50 kA at 230 V
50 kA at 440 V
10 kA at 500 V
4 kA at 690 V
|
Auxiliary contact composition
|
1 NO + 1 NC
|
Auxiliary contacts type
|
Type linked contacts (1 NO + 1 NC) conforming to IEC 60947-4-1
Type mirror contact (1 NC) conforming to IEC 60947-1
|
[Uc] control circuit voltage
|
24 V AC 50/60 Hz
|
Control circuit voltage limits
|
14.5 V AC drop-out
20...26.5 V AC in operation
|
Complementary
Typical current consumption
|
2360 mA at 24 V AC I maximum while closing
|
Heat dissipation
|
2 W for control circuit with LUCA, LUCB, LUCC, LUCD
1.7 W for control circuit with LUCM
|
Inrush restraint duration
|
25 ms AC 50/60 Hz
|
Safety reliability level
|
B10d = 1369863 cycles contactor with nominal load conforming to EN/ISO 13849-1
B10d = 20000000 cycles contactor with mechanical load conforming to EN/ISO 13849-1
|
Operating time
|
150 ms with change of direction for power circuit
75 ms without change of direction for power circuit
35 ms opening with LUCA, LUCB, LUCC, LUCD, LUCM for control circuit
50 ms at >= 72 V closing with LUCA, LUCB, LUCC, LUCD for control circuit
60 ms at 48 V closing with LUCA, LUCB, LUCC, LUCD for control circuit
70 ms at 24 V closing with LUCA, LUCB, LUCC, LUCD for control circuit
75 ms closing with LUCM for control circuit
|
Mechanical durability
|
15 Mcycles
|
Maximum operating rate
|
3600 cyc/h
|
Product certifications
|
CE
UL
CSA
CCC
EAC
ASEFA
ATEX
Marine
|
Standards
|
EN 60947-6-2
IEC 60947-6-2
UL 60947-4-1, with phase barrier
CSA C22.2 No 60947-4-1, with phase barrier
|
[Ui] rated insulation voltage
|
690 V conforming to IEC 60947-6-2 (pollution degree 3)
600 V conforming to UL 60947-4-1
600 V conforming to CSA C22.2 No 60947-4-1
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-6-2
|
Safe separation of circuit
|
400 V SELV between the control and auxiliary circuits conforming to IEC 60947-1 appendix N
400 V SELV between the control or auxiliary circuit and the main circuit conforming to IEC 60947-1 appendix N
|
Fixing mode
|
Clipped (DIN rail)
Screw-fixed (plate)
|
Connections - terminals
|
Power circuit: screw clamp terminals 1 cable(s) 1…10 mm² rigid
Power circuit: screw clamp terminals 1 cable(s) 1…6 mm² flexible with cable end
Power circuit: screw clamp terminals 1 cable(s) 2.5…10 mm² flexible without cable end
Power circuit: screw clamp terminals 2 cable(s) 1…6 mm² flexible with cable end
Power circuit: screw clamp terminals 2 cable(s) 1…6 mm² rigid
Power circuit: screw clamp terminals 2 cable(s) 1.5…6 mm² flexible without cable end
Control circuit: without connection
|
Tightening torque
|
Power circuit: 1.9…2.5 N.m flat screwdriver 6 mm
Power circuit: 1.9…2.5 N.m Philips No 2 screwdriver 6 mm
|
Width
|
45 mm
|
Height
|
224 mm
|
Depth
|
126 mm
|
Net weight
|
1.27 kg
|
Compatibility code
|
LU2B
|
Environment
IP degree of protection
|
IP20 conforming to IEC 60947-1 (front panel and wired terminals)
IP20 conforming to IEC 60947-1 (other faces)
IP40 conforming to IEC 60947-1 (front panel outside connection zone)
|
Protective treatment
|
TH conforming to IEC 60068
|
Ambient air temperature for operation
|
-25…60 °C with LUCM
-25…70 °C with LUCA, LUCB, LUCC, LUCD
|
Ambient air temperature for storage
|
-40…85 °C
|
Fire resistance
|
960 °C parts supporting live components conforming to IEC 60695-2-12
650 °C conforming to IEC 60695-2-12
|
Operating altitude
|
2000 m
|
Shock resistance
|
10 gn power poles open conforming to IEC 60068-2-27
15 gn power poles closed conforming to IEC 60068-2-27
|
Vibration resistance
|
2 gn (f= 5…300 Hz) power poles open conforming to IEC 60068-2-27
4 gn (f= 5…300 Hz) power poles closed conforming to IEC 60068-2-27
|
Resistance to electrostatic discharge
|
8 kV level 3 in open air conforming to IEC 61000-4-2
8 kV level 4 on contact conforming to IEC 61000-4-2
|
Non-dissipating shock wave
|
1 kV serial mode conforming to IEC 60947-6-2
2 kV common mode conforming to IEC 60947-6-2
|
Resistance to fast transients
|
2 kV class 3 serial link conforming to IEC 61000-4-4
4 kV class 4 all circuits except for serial link conforming to IEC 61000-4-4
|
Resistance to radiated fields
|
10 V/m 3 conforming to IEC 61000-4-3
|
Immunity to radioelectric fields
|
10 V conforming to IEC 61000-4-6
|
Immunity to microbreaks
|
3 ms for control circuit
|
Immunity to voltage dips
|
70 % / 500 ms conforming to IEC 61000-4-11
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
24.5 cm
|
Package 1 Width
|
5.5 cm
|
Package 1 Length
|
14 cm
|
Package 1 Weight
|
1.27 kg
|
Offer Sustainability
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|