Schneider-Electric
 
LU9APN24 picture- web-product-data-sheet
LU9APN24
Mounting bracket kit, TeSys Ultra, IP65, red, without trip indication, with extended rotary handle, for LUB
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LU9A
Product or component type Mounting bracket kit
Accessory / separate part category Control accessory
Handle colour Red
Handle front plate colour Yellow
Complementary
Product compatibility LUB
Rotary handle padlocking Padlock in OFF position
Rotary handle mounting style Extended
Locking options description 1 to 3 padlocks
Back/door distance 191…300 mm
Net weight 0.49 kg
Environment
IP degree of protection IP65
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.000 cm
Package 1 Width 18.500 cm
Package 1 Length 27.000 cm
Package 1 Weight 945.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 6
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.383 kg
Unit Type of Package 3 P06
Number of Units in Package 3 48
Package 3 Height 80.000 cm
Package 3 Width 80.000 cm
Package 3 Length 60.000 cm
Package 3 Weight 56.444 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months