Range
|
TeSys
|
Range of product
|
TeSys U
|
Product name
|
TeSys U
|
Device short name
|
LUCC
|
Product or component type
|
Advanced control unit
|
Device application
|
Motor control
Motor protection
|
Product specific application
|
Basic protection and advanced functions, communication
|
Main function available
|
Manual reset
Protection against overload and short-circuit
Protection against phase failure and phase imbalance
Earth fault protection
|
Product compatibility
|
Power base LUB32
Power base LUB38
Power base LUB320
Power base LUB380
Reversing contactor breaker LU2B32ES
|
[Ue] rated operational voltage
|
690 V AC
|
Network frequency
|
40...60 Hz
|
Load type
|
Single-phase motor
|
Utilisation category
|
AC-41
AC-43
AC-44
|
Motor power kW
|
7.5 kW at 400...440 V AC 50/60 Hz for 1 phase motors
|
Rated motor current adjustment range
|
8…32 A
|
Thermal overload class
|
Class 10 - frequency limit: 40…60 Hz - temperature compensation: -25…55 °C conforming to IEC 60947-6-2
Class 10 - frequency limit: 40…60 Hz - temperature compensation: -25…55 °C conforming to UL 508
|
Tripping threshold
|
14.2 x Ir +/- 20 %
|
[Uc] control circuit voltage
|
48 V AC
48...72 V DC
|
Control circuit voltage limits
|
38.5...72 V for AC circuit 48 V in operation
38.5...93 V for DC circuit 48...72 V in operation
29 V for AC circuit 48 V drop-out
29 V for DC circuit 48...72 V drop-out
|
Typical current consumption
|
280 mA at 48 V AC I maximum while closing with LUB32
280 mA at 48 V AC I maximum while closing with LUB38
280 mA at 48...72 V DC I maximum while closing with LUB32
280 mA at 48...72 V DC I maximum while closing with LUB38
45 mA at 48 V AC I rms sealed with LUB32
45 mA at 48 V AC I rms sealed with LUB38
45 mA at 48...72 V DC I rms sealed with LUB32
45 mA at 48...72 V DC I rms sealed with LUB38
|
Heat dissipation
|
3 W for control circuit with LUB32
3 W for control circuit with LUB38
|
Operating time
|
35 ms opening with LUB32 for control circuit
35 ms opening with LUB38 for control circuit
60 ms closing with LUB32 for control circuit
60 ms closing with LUB38 for control circuit
|
Reset
|
Manual reset
|
Standards
|
EN 60947-6-2
IEC 60947-6-2
UL 60947-4-1, with phase barrier
CSA C22.2 No 60947-4-1, with phase barrier
|
Product certifications
|
CE
UL
CSA
CCC
EAC
ASEFA
ATEX
Marine
|
[Ui] rated insulation voltage
|
690 V conforming to IEC 60947-6-2
600 V conforming to UL 60947-4-1
600 V conforming to CSA C22.2 No 60947-4-1
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-6-2
|
Safe separation of circuit
|
400 V SELV between the control and auxiliary circuits conforming to IEC 60947-1
400 V SELV between the control or auxiliary circuit and the main circuit conforming to IEC 60947-1
|
Fixing mode
|
Plug-in (front face)
|
Width
|
45 mm
|
Height
|
66 mm
|
Depth
|
60 mm
|
Compatibility code
|
LUCC
|
IP degree of protection
|
IP20 front panel and wired terminals conforming to IEC 60947-1
IP20 other faces conforming to IEC 60947-1
IP40 front panel outside connection zone conforming to IEC 60947-1
|
Protective treatment
|
TH conforming to IEC 60068
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Operating altitude
|
2000 m
|
Fire resistance
|
960 °C parts supporting live components conforming to IEC 60695-2-12
650 °C conforming to IEC 60695-2-12
|
Shock resistance
|
10 gn power poles open conforming to IEC 60068-2-27
15 gn power poles closed conforming to IEC 60068-2-27
|
Vibration resistance
|
2 gn, 5…300 Hz, power poles open conforming to IEC 60068-2-6
4 gn, 5…300 Hz, power poles closed conforming to IEC 60068-2-6
|
Resistance to electrostatic discharge
|
8 kV level 3 in open air conforming to IEC 61000-4-2
8 kV level 4 on contact conforming to IEC 61000-4-2
|
Non-dissipating shock wave
|
1 kV serial mode conforming to IEC 60947-6-2
2 kV common mode conforming to IEC 60947-6-2
|
Resistance to radiated fields
|
10 V/m 3 conforming to IEC 61000-4-3
|
Resistance to fast transients
|
2 kV class 3 serial link conforming to IEC 61000-4-4
4 kV class 4 all circuits except for serial link conforming to IEC 61000-4-4
|
Immunity to radioelectric fields
|
10 V conforming to IEC 61000-4-6
|
Immunity to microbreaks
|
3 ms
|
Immunity to voltage dips
|
70 % / 500 ms conforming to IEC 61000-4-11
|