This Application will be decommissioned as of January 7th 2025

LUCDT1BL |
Schneider-Electric
 
LUCDT1BL picture- web-product-data-sheet
LUCDT1BL
Advanced control unit, TeSys Ultra, 3P, 0.35 to 1.05A, protection & diagnostic, class 20, 24VDC coil
Schneider Electric
Characteristics
Main
Range TeSys
Range of product TeSys Ultra
Device short name LUCD
Product or component type Advanced control unit
Device application Motor control
Motor protection
Product specific application Basic protection and advanced functions, communication
Main function available Protection against phase failure and phase imbalance
Manual reset
Protection against overload and short-circuit
Earth fault protection
Product compatibility Power base LUTM
Network frequency 40...60 Hz
Load type 3-phase motor - cooling: self-cooled
Utilisation category AC-41
AC-44
AC-43
Rated motor current adjustment range 0.35…1.05 A
Thermal overload class Class 20 - frequency limit: 40…60 Hz - temperature compensation: -25…70 °C conforming to IEC 60947-6-2
Class 20 - frequency limit: 40…60 Hz - temperature compensation: -25…70 °C conforming to UL 508
Tripping threshold 14.2 x Ir +/- 20 %
Phase failure sensitivity Yes
[Uc] control circuit voltage 24 V DC
Complementary
Control circuit voltage limits 20...28 V for DC circuit 24 V in operation
14.5 V for DC circuit 24 V drop-out
Typical current consumption 130 mA at 24 V DC I maximum while closing
60 mA at 24 V DC I rms sealed
Heat dissipation 2 W for control circuit
Operating time 35 ms opening for control circuit
70 ms closing for control circuit
Reset Manual reset
Standards EN 60947-6-2
IEC 60947-6-2
UL 508
CSA C22.2 No 14
Product certifications UL
CSA
[Ui] rated insulation voltage 250 V conforming to IEC 60947-6-2
250 V conforming to UL 60947-4-1
250 V conforming to CSA C22.2 No 60947-4-1
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-6-2
Fixing mode Plug-in (front face)
Width 45 mm
Height 66 mm
Depth 60 mm
Compatibility code LUCD
Environment
IP degree of protection IP20 front panel and wired terminals conforming to IEC 60947-1
IP20 other faces conforming to IEC 60947-1
IP40 front panel outside connection zone conforming to IEC 60947-1
Protective treatment TH conforming to IEC 60068
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Operating altitude 2000 m
Fire resistance 960 °C parts supporting live components conforming to IEC 60695-2-12
650 °C conforming to IEC 60695-2-12
Shock resistance 10 gn power poles open conforming to IEC 60068-2-27
15 gn power poles closed conforming to IEC 60068-2-27
Vibration resistance 2 gn, 5…300 Hz, power poles open conforming to IEC 60068-2-6
4 gn, 5…300 Hz, power poles closed conforming to IEC 60068-2-6
Resistance to electrostatic discharge 8 kV level 3 in open air conforming to IEC 61000-4-2
8 kV level 4 on contact conforming to IEC 61000-4-2
Non-dissipating shock wave 1 kV serial mode conforming to IEC 60947-6-2
2 kV common mode conforming to IEC 60947-6-2
Resistance to radiated fields 10 V/m 3 conforming to IEC 61000-4-3
Resistance to fast transients 2 kV class 3 serial link conforming to IEC 61000-4-4
4 kV class 4 all circuits except for serial link conforming to IEC 61000-4-4
Immunity to radioelectric fields 10 V conforming to IEC 61000-4-6
Immunity to microbreaks 3 ms
Immunity to voltage dips 70 % / 500 ms conforming to IEC 61000-4-11
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.4 cm
Package 1 Width 8.0 cm
Package 1 Length 10.0 cm
Package 1 Weight 134.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 23
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.43 kg
Offer Sustainability
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product