Schneider-Electric
 
LUFP1 picture- web-product-data-sheet
LUFP1
Fipio/Modbus communication gateway - 1 Fipio SUB-D9 - 1 RJ45 Modbus
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LUF
Product or component type Communication gateway
Product compatibility TeSys U starter-controllers
ATV312
ATS48
ATV31
Complementary
Bus type Modbus
Fipio
Connector type Female SUB-D 9 field bus
RJ45 Modbus
RJ45 to a PC
Maximum number of connections <= 8 Modbus slaves
[Us] rated supply voltage 24 V DC +/- 10 %
Current consumption 100 mA typical
280 mA maximum
Local signalling LED front panel
Services Command - bus type: Fipio - functions available: 26 configurable words
Configuration and adjustment - bus type: Fipio - functions available: by gateway mini messaging facility
Monitoring - bus type: Fipio - functions available: 26 configurable words
Profile - bus type: Fipio - functions available: FED C32 or FED C32P
Net weight 0.245 kg
Environment
Electromagnetic compatibility Electromagnetic emission conforming to IEC 50081-2
Electromagnetic immunity conforming to IEC 61000-6-2
Pollution degree 2 conforming to IEC 60664
Ambient air temperature for installation 5…50 °C
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6 cm
Package 1 Width 13.4 cm
Package 1 Length 17 cm
Package 1 Weight 234 g
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: Cancer - www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months