Schneider-Electric
 
LULC031 picture- web-product-data-sheet
LULC031
Communication module, TeSys Ultra, 24VDC, Modbus RTU, front side
Schneider Electric
Characteristics
Main
Range TeSys
Device short name LUL
Product or component type Communication module
Product compatibility LUCD
LUCA
LUCB
LUCL
LUCM
LUCC
Device application Communication
Range compatibility TeSys TeSys U LUB non reversing power base
TeSys TeSys U LU2B reversing power base
Complementary
Main function available Modbus communication module
Mounting mode Plug-in
Mounting location Front side
Physical interface RS485 multidrop
Bus type Modbus
Cable connector type RJ45 front panel
Communication port protocol Modbus RTU
Addressing 0...31
Transmission rate 19200 bit/s
Return time 30 ms
Logic input Positive at 24 V DC - 7 mA
Response time 10 ms +/- 30 % change to state 0
10 ms +/- 30 % change to state 1
Input type Resistive
Number of outputs 2 dedicated to starter-controller coil operation
1
[Us] rated supply voltage 24 V DC
Output current <= 500 mA
Protection type GG fuse 1 A
Switching current capacity 0.5 mA at 24 V
Local signalling 3 LEDs front panel
Connection pitch 3.81 mm
Connections - terminals Screw clamp terminals 1 cable(s) 0.14…1 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 0.14…1 mm²rigid without cable end
Screw clamp terminals 1 cable(s) 0.25…0.5 mm²flexible with cable end
Screw clamp terminals 1 cable(s) 0.25…1 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 0.14…0.5 mm²rigid without cable end
Screw clamp terminals 2 cable(s) 0.14…0.75 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.25…0.34 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 0.5 mm²flexible with cable end
Tightening torque 0.2…0.25 N.m2.5 mm
Net weight 0.08 kg
Environment
Ambient air temperature for operation -25…55 °C
IP degree of protection IP20 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 4.9 cm
Package 1 Length 10.0 cm
Package 1 Weight 85.0 g
Offer Sustainability
EU RoHS Directive Not compliant
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months